Productos combinables
Productos combinables NUEVO
Tools
1
N.º de referencia: 09 45 452 1951
har-port 2x USB 2.0 A-A 1,0m cable
har-port 2x USB 2.0 A-A 1,0m cable

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Interfaces de servicio técnico
USB 2.0
Longitud de cable: 1 m
Tipo de conexión: 2x clavija tipo A - conector tipo A
Notas
Comparar
N.º de referencia: 09 45 452 1951
har-port 2x USB 2.0 A-A 1,0m cable
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Tools
1
Detalles del producto
Identification
  • Category Connectors
  • Series har-port
  • Element Service interfaces
  • Specification USB 2.0
Version
  • Cable length 1 m
  • Connection type 2x type A jack - type A connector
  • Fixing Screwable in cover plates
Technical characteristics
  • Ambient temperature -25 ... +70 °C
  • Mating cycles ≥ 1,500
  • Degree of protection acc. to IEC 60529 IP20
Material properties
  • Material (hood/housing) Polyamide (PA)
  • Colour (hood/housing) silver
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Specifications and approvals
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 86.5 g
  • Country of origin Czechia
  • European customs tariff number 85444290
  • GTIN 5713140060692
  • eCl@ss 27060304 Appliance cord (data cable)
  • ETIM EC002599
  • UNSPSC 24.0 43202222
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
HARTING Device Connectivity - Chapter 01
HARTING Device Connectivity
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar