Productos combinables
Productos combinables NUEVO
Accessories
6
Device side / Panel feed through
123
N.º de referencia: 09 48 854 7745 028
VB RJ45 LaR - DB RJ45 Cat.6A PUR 2.8m
VB RJ45 LaR - DB RJ45 Cat.6A PUR 2.8m

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Conjuntos de cable
Premontado por ambos lados
Cable de cobre (redondo)
Cableado 1:1, Sin halógenos, Resistente al aceite
Longitud de cable: 2.8 m
Notas
Comparar
N.º de referencia: 09 48 854 7745 028
VB RJ45 LaR - DB RJ45 Cat.6A PUR 2.8m
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Accessories
6
Device side / Panel feed through
123
Detalles del producto
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series RJ45
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    HARTING VarioBoot RJ45
    Preferred directions left/right
  • Connector 2 HARTING DualBoot RJ45
  • Type of cable Copper cable (round)
  • Description of the cable
    Wiring 1:1
    Halogen-free
    Oil resistant
Version
  • Cable length 2.8 m
  • Number of cores 8
  • Core structure 4x 2x AWG 26/7
Technical characteristics
  • Transmission characteristics Cat. 6A Class EA up to 500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Limiting temperature
    -30 ... +75 °C unmoved
    -5 ... +50 °C moved
  • Degree of protection acc. to IEC 60529 IP20
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Yellow
Specifications and approvals
  • Specifications
    ISO/IEC 11801
    IEC 61156-6
Commercial data
  • Packaging size 1
  • Net weight 125 g
  • Country of origin Latvia
  • European customs tariff number 85444290
  • GTIN 5713140882386
  • eCl@ss 27060390 Ready-made data cable (unspecified)