Productos combinables
Productos combinables NUEVO
N.º de referencia: 33 10 501 0229 000
UL AWM 3817 125°C 3000V 1/0AWG VW-1
UL AWM 3817 125°C 3000V 1/0AWG VW-1

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Cables a granel
No montado
Cable de cobre (redondo)
Retardante de llama, Resistencia al calor
Notas
Comparar
N.º de referencia: 33 10 501 0229 000
UL AWM 3817 125°C 3000V 1/0AWG VW-1
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
  • Category System cabling
  • Element Bulk cables
  • Specification Not assembled
  • Type of cable Copper cable (round)
  • Description of the cable
    Flame retardant
    Heat resistance
Version
  • Number of cores 1
  • Core structure 1x 50 mm²
  • Shielding Unshielded
Technical characteristics
  • Conductor cross-section [AWG] AWG 1
  • Rated voltage 3,000 V
  • Limiting temperature -40 ... +125 °C
  • Cable diameter 13.7 mm
  • Minimum bending radius
    5x Cable diameter (singular bending)
    7.5x Cable diameter (repeated bending)
Material properties
  • Material (cable) XLPE
  • Colour (cable) Black
Specifications and approvals
  • Specifications
    UL 758
    UL 1581
    Directive 2011/65/EU
Commercial data
  • Packaging size 500
  • Net weight 462.5 g
  • Country of origin China
  • eCl@ss 27060327 Assembled power cable
  • UNSPSC 24.0 43211600