Productos combinables
Productos combinables NUEVO
Successor Products
1
N.º de referencia: 09 45 500 2800
T1 male crimp AWG 26-28 (500pcs/reel)
T1 male crimp AWG 26-28 (500pcs/reel)

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Contacto de engaste
Contacto macho
Sección de conductor: 0.08 ... 0.12 mm²
AWG 28 ... AWG 26
Notas
Comparar
N.º de referencia: 09 45 500 2800
T1 male crimp AWG 26-28 (500pcs/reel)
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Successor Products
1
Detalles del producto
Identification
  • Category Contacts
  • Type of contact Crimp contact
Version
  • Termination method Crimp termination
  • Gender Male contact
  • Manufacturing process Stamped contacts
  • Pack contents 500 pieces on a reel
Technical characteristics
  • Conductor cross-section (mm²) 0.08 ... 0.12 mm²
  • Conductor cross-section (AWG) AWG 28 ... AWG 26
Material properties
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 1
  • Net weight 85 g
  • Country of origin Czechia
  • European customs tariff number 85366990
  • GTIN 5713140571259
  • eCl@ss 27440204 Contact for industrial connectors
  • ETIM EC000796
  • UNSPSC 24.0 39121522
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
HARTING News 2020
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar