Productos combinables
Productos combinables NUEVO
N.º de referencia: 21 01 010 2001
Sealing M12 4,0-5,1mm
Sealing M12 4,0-5,1mm

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Junta
No blindado
Diámetro de cable: 4 ... ‌5.1 mm
Termoplásticos
Negro
Notas
Comparar
N.º de referencia: 21 01 010 2001
Sealing M12 4,0-5,1mm
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
  • Category Accessories
  • Series Circular connectors M12
  • Identification M12-S
  • Type of accessory Seal
  • Description of the accessory Unshielded
Technical characteristics
  • Cable diameter 4 ... ‌5.1 mm
Material properties
  • Material (accessories) Thermoplastic
  • Colour (accessories) Black
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Commercial data
  • Packaging size 10
  • Net weight 0.93 g
  • Country of origin Czechia
  • European customs tariff number 85389099
  • GTIN 5713140136588
  • eCl@ss 27440292 Connector component (accessories)
  • ETIM EC002943
  • UNSPSC 24.0 39121400
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
Portal de objetos EPLAN
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
HARTING Circular Connectors
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar