Productos combinables
Productos combinables NUEVO
Combinables
18
Accessories
4
N.º de referencia: 09 18 540 5322
SEK-18 SV MA LP STR45 40P PLS4
SEK-18 SV MA LP STR45 40P PLS4

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Conector macho
Terminación de soldadura por ondas
Corriente nominal: ‌1 A
Contactos: 40
Recto
Aleación de cobre
Metal noble sobre Ni Lado de acoplamiento, Sn sobre Ni Lado de terminación
Nivel de rendimiento: NM 30 (S4)
Resina termoplástica (PBT)
Gris
Notas
Comparar
Cargar en configurador
NUEVO
Curvas deriva intensidad
Muestra gratuita
N.º de referencia: 09 18 540 5322
SEK-18 SV MA LP STR45 40P PLS4
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
18
Accessories
4
Detalles del producto
Identification
  • Category Connectors
  • Series SEK Low-profile
  • Element Male connector
  • Description of the contact Straight
Version
  • Termination method Wave soldering termination
  • Connection type
    PCB to cable
    PCB to PCB
  • Number of contacts 40
  • Termination length 4.5 mm
Technical characteristics
  • Contact rows 2
  • Contact spacing (termination side) 2.54 mm
  • Rated current ‌ 1 A
  • Insulation resistance >109 Ω
  • Contact resistance ≤ 20 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 80 N
  • Withdrawal force ≤ 80 N
  • Performance level NM 30 (S4)
  • Mating cycles ≥ 250
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
Material properties
  • Material (insert) Thermoplastic resin (PBT)
  • Colour (insert) Grey
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Noble metal over Ni Mating side
    Sn over Ni Termination side
  • Layer thickness ≥ 0.76 µm
  • Layer thickness ≥ 30 µinch
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
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications IEC 60603-13
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Railway classification F3/I3
Commercial data
  • Packaging size 50
  • Net weight 1.5 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140032873
  • eCl@ss 27460201 PCB connector (board connector)
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
HARTING Device Connectivity - Chapter 08
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar