Productos combinables
Productos combinables NUEVO
Accessories
6
Device side / Panel feed through
167
N.º de referencia: 09 48 686 8001 040
RJI PROFINET cable PVC 4p Cat. 5 4.0m
RJI PROFINET cable PVC 4p Cat. 5 4.0m

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Conjuntos de cable
Premontado por ambos lados
Cable de cobre (redondo)
Recto
Longitud de cable: 4 m
Notas
Comparar
N.º de referencia: 09 48 686 8001 040
RJI PROFINET cable PVC 4p Cat. 5 4.0m
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Accessories
6
Device side / Panel feed through
167
Detalles del producto
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series RJ45
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 HARTING DualBoot RJ45
  • Connector 2 HARTING DualBoot RJ45
  • Type of cable Copper cable (round)
  • Description of the cable Straight
Version
  • Cable length 4 m
  • Number of cores 4
  • Core structure 4x AWG 22/7
Technical characteristics
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Limiting temperature -25 ... +60 °C
Material properties
  • Material (cable) PVC
  • Colour (cable) Green
Specifications and approvals
  • Specifications UN/ECE-R 118 fire protection for rolling stock
  • UL / CSA
    UL 1863 DUXR.E470046
    Raw cable UL rating 600 V
  • PROFINET Yes
Commercial data
  • Packaging size 10
  • Net weight 280 g
  • Country of origin Latvia
  • European customs tariff number 85444290
  • GTIN 5713140392304
  • eCl@ss 27060308 Patch cord copper (data cable)