Productos combinables
Productos combinables NUEVO
Accessories
6
Device side / Panel feed through
124
N.º de referencia: 09 48 689 6018 065
RJ45 - M12 d-code str AWG22/7 PUR 6.5m
RJ45 - M12 d-code str AWG22/7 PUR 6.5m

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Conjuntos de cable
Premontado por ambos lados
Cable de cobre (redondo)
Tipo C
Longitud de cable: 6.5 m
Notas
Comparar
N.º de referencia: 09 48 689 6018 065
RJ45 - M12 d-code str AWG22/7 PUR 6.5m
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
124
Detalles del producto
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series
    RJ45
    Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 HARTING DualBoot RJ45
  • Connector 2
    M12 D-coding
    Male
  • Type of cable Copper cable (round)
  • Description of the cable Type C
Version
  • Cable length 6.5 m
  • Number of cores 4
  • Core structure 4x AWG 22/7
  • Coding D-coding
Technical characteristics
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Limiting temperature -25 ... +60 °C
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Green
Specifications and approvals
  • Specifications UN/ECE-R 118 fire protection for rolling stock
  • PROFINET Yes
Commercial data
  • Packaging size 1
  • Net weight 420 g
  • Country of origin Latvia
  • European customs tariff number 85444290
  • GTIN 5713140883178
  • eCl@ss 27060390 Ready-made data cable (unspecified)