Productos combinables
Productos combinables NUEVO
N.º de referencia: 09 47 CON 03P4
RJ Ind. RJ45 Cat.5, 4pol. ang overm 270°
RJ Ind. RJ45 Cat.5, 4pol. ang overm 270°

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Conectores
Conector de cable
Contactos: 4
Notas
Comparar
N.º de referencia: 09 47 CON 03P4
RJ Ind. RJ45 Cat.5, 4pol. ang overm 270°
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Detalles del producto
Identification
  • Category Connectors
  • Series HARTING RJ Industrial®
  • Element Cable connector
  • Specification Overmoulded
Version
  • Number of contacts 4
  • Version Top entry
Technical characteristics
  • Transmission characteristics Cat. 5e Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
  • Limiting temperature -40 ... +70 °C
  • Mating cycles ≥ 750
  • Degree of protection acc. to IEC 60529 IP20
Material properties
  • Colour (hood/housing) Black
  • Material flammability class acc. to UL 94 V-0
Specifications and approvals
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • GTIN 5713140886728
  • eCl@ss 27440205 Contact insert for industrial connectors
  • ETIM EC000438
  • UNSPSC 24.0 39121522
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar