myHARTING Login
Configuradores
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Descargar catálogos
Descarga de datos de producto ePLAN
Descarga de datos de producto Zuken E3series
Canal YouTube de HARTING
Product Data Manager (only eng.)
Repairservice
Añadir a la lista de deseos
Eliminar de la lista de deseos
Productos combinables
Productos combinables
NUEVO
no hay datos disponibles
eShop
...
Miscellaneous
Cable connectors and cable assemblies
33 59 CON 02P2 PE
N.º de referencia: 33 59 CON 02P2 PE
PushPull V4 Power 250V/16A 3G 1,5qmm, OM
La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.
Resumen de caracterísiticas
Conectores
Conector de cable Sobremoldeado
Terminación de engaste
Corriente nominal: 16 A
Contactos: 2
PushPull
Diámetro: Poliamida (PA)
Grado de protección: IP65
Notas
Comparar
N.º de referencia: 33 59 CON 02P2 PE
PushPull V4 Power 250V/16A 3G 1,5qmm, OM
Notas
Comparar
All functionalities, price and availability after
sign in
.
Añadir a la lista de deseos
Eliminar de la lista de deseos
Distribuidores
Consultar por e-mail
Productos combinables
NUEVO
no hay datos disponibles
Overview
Detalles del producto
Descargas
Knowledge
Distribuidores
Detalles del producto
Descargas
Knowledge
Distribuidores
Detalles del producto
Identification
Category
Connectors
Series
HARTING PushPull (V4)
Identification
Power
Element
Cable connector
Specification
Overmoulded
Version
Number of cores
3
Core structure
3G 1.5 mm²
Termination method
Crimp termination
Shielding
Unshielded
Number of contacts
2
PE contact
Yes
Locking type
PushPull
Technical characteristics
Conductor cross-section (mm²)
1.5 mm²
Rated current
16 A
Rated voltage
250 V
Limiting temperature
-40 ... +70 °C
Degree of protection acc. to IEC 60529
IP65
Material properties
Material (hood/housing)
Polyamide (PA)
Colour (hood/housing)
Black
Specifications and approvals
Specifications
IEC 61076-3-106 Variant 4 (V4)
Commercial data
Packaging size
1
Country of origin
China
eCl@ss
27440114 Rectangular connector (for field assembly)
ETIM
EC002636
UNSPSC 24.0
39121408
Descargas
Download Package
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Cerrar
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Comparar