Productos combinables
Productos combinables NUEVO
Combinables
2
Tools
2
Accessories
1
N.º de referencia: 97 00 000 1940
MPP-PFT-ix-10p-SOL-P-a-cod
MPP-PFT-ix-10p-SOL-P-a-cod

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Conectores
Juego de pasacables
Terminación de soldadura
Corriente nominal: ‌1.5 A
Contactos: 8 + 2x GND
Aleación de cobre
Base montaje tipo pasamuros
PushPull
Diámetro: Tereftalato de polibutileno (PBT)
Grado de protección: IP65 / IP67
Notas
Comparar
N.º de referencia: 97 00 000 1940
MPP-PFT-ix-10p-SOL-P-a-cod
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
  • Category Connectors
  • Series HARTING Mini PushPull
  • Identification HARTING ix Industrial®
  • Element Panel feed trough set
  • Type of hood/housing Bulkhead mounted housing
  • Features Suitable for all PoE versions
Version
  • Termination method Solder termination
  • Shielding Fully shielded, 360° shielding contact
  • Number of contacts 8
  • further contacts + 2x GND
  • Coding Type A
  • Locking type PushPull
  • Pack contents
    Flange gasket
    HARTING ix Industrial® In-line jack Female type A (Ethernet)
    Board drillings for M2.5
Technical characteristics
  • Conductor cross-section AWG 28/7 ... AWG 22/7
  • Wire outer diameter ≤1.55 mm
  • Rated current ‌ 1.5 A
  • Rated current 3 A per contact when used with 4 contacts (1,2,6,7)
  • Rated voltage
    ‌ 50 V AC
    ‌ 60 V DC
  • Transmission characteristics Cat. 6A Class EA up to 500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Insulation resistance >500 MΩ
  • Contact resistance ≤ 30 mΩ
  • Shielding resistance ≤ 100 mΩ
  • Limiting temperature -40 ... +70 °C
  • Storage temperature -60 ... +85 °C
  • Relative humidity
    95 % Non-condensing (operation)
    95 % Non-condensing (storage/transport)
  • Mating cycles ≥ 750
  • Degree of protection acc. to IEC 60529 IP65 / IP67
  • Cable diameter 6.3 ... 7.2 mm
  • Test voltage Ur.m.s.
    0.5 kV (contact-contact)
    0.5 kV (contact-shielding)
Material properties
  • Material (insert) Polyamide (PA)
  • Colour (insert) Black
  • Material (shielding) Stainless steel
  • Material (contacts) Copper alloy
  • Material (hood/housing) Polybutylene terephthalate (PBT)
  • Colour (hood/housing) Black
  • Material (seal) PTS
  • Colour (seal) Yellow
  • Material flammability class acc. to UL 94 V-0
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
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications
    IEC 61076-3-124 Type A
    EN 50173-1
Commercial data
  • Packaging size 1
  • Country of origin Romania
  • European customs tariff number 85366990
  • eCl@ss 27440114 Rectangular connector (for field assembly)
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
Instrucciones
Instrucciones de montaje

Mostrar información

Configuración de descarga

Mostrar información

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar