Productos combinables
Productos combinables NUEVO
Contacts
34
Accessories
8
N.º de referencia: 09 67 050 5602
MIN D MA 50p crimp terminal with4-40 UNC
MIN D MA 50p crimp terminal with4-40 UNC

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Conector
Terminación de engaste
Macho
Tamaño: D-Sub 5
Resina termoplástica, rellena de fibra de vidrio (PBTP), Carcasa: acero chapado
Negro
Contactos: 50
Sección de conductor: 0.09 ... 0.82 mm²
Notas
Comparar
NUEVO
Curvas deriva intensidad
N.º de referencia: 09 67 050 5602
MIN D MA 50p crimp terminal with4-40 UNC
Notas
Comparar
NUEVO
Curvas deriva intensidad
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Contacts
34
アクセサリ
8
Detalles del producto
Identification
  • Category Connectors
  • Series D-Sub
  • Identification Standard
  • Element Connector
Version
  • Termination method Crimp termination
  • Gender Male
  • Size D-Sub 5
  • Connection type
    PCB to cable
    Cable to cable
  • Number of contacts 50
  • Locking type Fixing flange with thread 4-40 UNC
  • Details Please order crimp contacts separately.
Technical characteristics
  • Conductor cross-section 0.09 ... 0.82 mm²
  • Conductor cross-section [AWG] AWG 28 ... AWG 18
  • Clearance distance ≥ 1 mm
  • Creepage distance ≥ 1 mm
  • Insulation resistance >1010 Ω
  • Tightening torque ≤0.6 Nm Female screw lock
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 167 N
  • Withdrawal force
    ≥ 14.5 N
    ≤ 111 N
  • Test voltage Ur.m.s. 1 kV
  • Hot plugging No
Material properties
  • Material (insert)
    Thermoplastic resin, glass-fibre filled (PBTP)
    Shell: Plated steel
  • Colour (insert) Black
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions
    6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
    6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • Specifications
    DIN 41652
    IEC 60807-3
    CECC 75301-802
  • UL / CSA UL 1977 ECBT2.E102079
Commercial data
  • Packaging size 25
  • Net weight 18.12 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140093744
  • eCl@ss 27440214 D-Sub coupler
  • ETIM EC001136
  • UNSPSC 24.0 39121469