Productos combinables
Productos combinables NUEVO
N.º de referencia: 21 03 819 3420
M12 PPi A-cod 4p an/- m/- for 0° mating
M12 PPi A-cod 4p an/- m/- for 0° mating

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Conector de cable
Acodado, Sobremoldeado
Macho
Codificación A
Terminación de engaste
Poliamida (PA)
Contactos: 4
Sección de conductor: 0.34 mm²
Corriente nominal: ‌4 A
PushPull (inner)
Grado de protección: IP65 / IP67 estado conectado
Notas
Comparar
N.º de referencia: 21 03 819 3420
M12 PPi A-cod 4p an/- m/- for 0° mating
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
  • Category Connectors
  • Series Circular connectors M12
  • Identification PushPull
  • Element Cable connector
  • Specification
    Angled
    Overmoulded
Version
  • Termination method Crimp termination
  • Gender Male
  • Number of contacts 4
  • Coding A-coding
  • Locking type PushPull (inner)
  • Details Please order crimp contacts separately.
Technical characteristics
  • Conductor cross-section (mm²) 0.34 mm²
  • Conductor cross-section (AWG) AWG 22
  • Rated current ‌ 4 A
  • Rated voltage 250 V
  • Pollution degree 3
  • Overvoltage category II
  • Limiting temperature -20 ... +80 °C
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
Material properties
  • Material (insert) Polyamide (PA)
  • Material (overmoulding) Polyamide (PA)
  • Colour (overmoulding) Black
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications
    IEC 61076-2-101
    IEC 61076-2-010
Commercial data
  • Packaging size 1
  • Country of origin Romania
  • eCl@ss 27440116 Circular connector (for field assembly)
  • UNSPSC 24.0 39121413