Productos combinables
Productos combinables NUEVO
Combinables
45
N.º de referencia: 21 43 321 4452
M12-PCB-THT-2PC-4P-ACOD-F-ANG-SHLD
M12-PCB-THT-2PC-4P-ACOD-F-ANG-SHLD

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
PCB adapter
Angled, for rear mounting
Wave soldering termination
Rated current: ‌4 A
Contacts: 4
Copper alloy
Au over Ni Mating side
Coding: A-coding
Polyamide (PA)
Notas
Comparar
N.º de referencia: 21 43 321 4452
M12-PCB-THT-2PC-4P-ACOD-F-ANG-SHLD
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Combinables
45
Detalles del producto
Identification
  • Category Connectors
  • Series Circular connectors M12
  • Element PCB adapter
  • Specification
    Angled
    for rear mounting
Version
  • Termination method Wave soldering termination
  • Gender Female
  • Shielding Shielded
  • Number of contacts 4
  • Coding A-coding
  • Locking type
    Screw locking
    PushPull
Technical characteristics
  • Rated current ‌ 4 A
  • Rated voltage 250 V
  • Pollution degree 3
  • Insulation resistance >108 Ω
  • Tightening torque ‌1 Nm Lock nut
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529 IP67 screwed condition
Material properties
  • Material (insert) Polyamide (PA)
  • Material (contacts) Copper alloy
  • Surface (contacts) Au over Ni Mating side
  • Material (hood/housing) Copper-zinc alloy
  • Material flammability class acc. to UL 94 V-0
Specifications and approvals
  • Specifications
    IEC 61076-2-101
    IEC 61076-2-010
Commercial data
  • Packaging size 10
  • Country of origin Czechia
  • European customs tariff number 85389099
  • GTIN 5713140805750
  • eCl@ss 27460201 PCB connector (board connector)