Productos combinables
Productos combinables NUEVO
N.º de referencia: 21 40 404 0446 015
M12 D-cod 4-pol st/st m/m PVC PP 1.5m
M12 D-cod 4-pol st/st m/m PVC PP 1.5m

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Conjuntos de cable
Premontado por ambos lados
Longitud de cable: 1.5 m
Notas
Comparar
N.º de referencia: 21 40 404 0446 015
M12 D-cod 4-pol st/st m/m PVC PP 1.5m
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Detalles del producto
Part List
  • Part list details
    Type of cable
    Conector 1
    Conector 2
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    M12 D-coding
    Male Straight
  • Connector 2
    M12 D-coding
    Male Straight
Version
  • Cable length 1.5 m
  • Number of cores 4
  • Core structure 4x AWG 22/7
  • Shielding Shielded
  • Number of contacts 4
  • Coding D-coding
  • Locking type PushPull
Technical characteristics
  • Rated voltage
    ‌ 48 V AC
    ‌ 60 V DC
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Limiting temperature
    -40 ... +70 °C moved
    -20 ... +60 °C unmoved
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
  • Cable diameter 6.5 mm ± 0.2 mm
  • Minimum bending radius
    3x Cable diameter (singular bending)
    5x Cable diameter (repeated bending)
Material properties
  • Material (cable) PVC
  • Colour (cable) Green
Specifications and approvals
  • Specifications UN/ECE-R 118
Commercial data
  • Packaging size 1
  • Net weight 124 g
  • Country of origin Romania
  • European customs tariff number 85444290
  • GTIN 5713140341029
  • eCl@ss 27060390 Ready-made data cable (unspecified)
  • ETIM EC002599
Documentación
Ficha técnica

Mostrar información

Configuración de descarga

Mostrar información

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar