Productos combinables
Productos combinables NUEVO
Device side / Panel feed through
10
N.º de referencia: 21 40 303 2445 015
M12 D-cod 4-pol st/an m/m PUR 1.5m
M12 D-cod 4-pol st/an m/m PUR 1.5m

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Conjuntos de cable
Premontado por ambos lados
Cable de cobre (redondo)
Longitud de cable: 1.5 m
Notas
Comparar
N.º de referencia: 21 40 303 2445 015
M12 D-cod 4-pol st/an m/m PUR 1.5m
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Device side / Panel feed through
10
Detalles del producto
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    M12 D-coding
    Male Straight
    Overmoulded
  • Connector 2
    M12 D-coding
    Male Angled
    Overmoulded
  • Type of cable Copper cable (round)
Version
  • Cable length 1.5 m
  • Number of cores 4
  • Core structure 4x AWG 22/7
  • Shielding Shielded
  • Coding D-coding
Technical characteristics
  • Rated voltage
    ‌ 48 V AC
    ‌ 60 V DC
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Limiting temperature
    -40 ... +70 °C unmoved
    -20 ... +60 °C moved
  • Cable diameter 6.5 mm ± 0.2 mm
  • Minimum bending radius
    3x Cable diameter (singular bending)
    7x Cable diameter (repeated bending)
  • Drag chain compatible Yes
  • Bending cycles ≥ 3.000.000 @ 7x Cable diameter & traversing distance ≤ 0.2 m & speed ≤ 4 m/s & acceleration ≤ 4 m/s²
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Green
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 760691ac-b4d2-427c-9996-5886190b813b
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Specifications and approvals
  • Specifications UN/ECE-R 118 fire protection for rolling stock
Commercial data
  • Packaging size 1
  • Net weight 1 g
  • European customs tariff number 85444290
  • GTIN 5713140806702
  • eCl@ss 27060390 Ready-made data cable (unspecified)
  • ETIM EC002599
  • UNSPSC 24.0 26121600
Documentación
Ficha técnica

Mostrar información

Configuración de descarga

Mostrar información

Plano técnico

Mostrar información

Configuración de descarga

Mostrar información

Declaración de producto

Mostrar información

Configuración de descarga

Mostrar información

Otros documentos
Asset Administration Shell

Mostrar información

Configuración de descarga

Mostrar información

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar