Productos combinables
Productos combinables NUEVO
Device side / Panel feed through
7
N.º de referencia: 21 35 515 2564 013
M12 A-cod 5-pol st/st m/f PVC Dnet 1.3m
M12 A-cod 5-pol st/st m/f PVC Dnet 1.3m

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 1.3 m
Notas
Comparar
N.º de referencia: 21 35 515 2564 013
M12 A-cod 5-pol st/st m/f PVC Dnet 1.3m
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Device side / Panel feed through
7
Detalles del producto
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    M12 A-coding
    Male Straight
  • Connector 2
    M12 A-coding
    Female Straight
  • Type of cable Copper cable (round)
  • Features Colour coding: blue/white (AWG 24) and black/red (AWG 22)
Version
  • Cable length 1.3 m
  • Number of cores 5
  • Core structure
    1x 2x AWG 22/19
    1x 2x AWG 24/19
  • Shielding Fully shielded, 360° shielding contact
  • Coding A-coding
Technical characteristics
  • Transmission characteristics DeviceNet
  • Cable diameter 6.9 mm ± 0.3 mm
  • Impedance ‌120 Ω
  • Conductor resistance @ 20 °C
    ≤85 Ω/km AWG 24
    ≤54 Ω/km AWG 22
    ≤9.75 Ω/km Shielding
Material properties
  • Material (shielding) Aluminium
  • Material (cable) PVC
  • Colour (cable) Grey
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number non EU product
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Commercial data
  • Packaging size 1
  • Net weight 266.61 g
  • Country of origin Mexico
  • GTIN 5713140264762
  • eCl@ss 27060311 Assembled sensor actuator-line
  • ETIM EC002599
  • UNSPSC 24.0 26121604
Documentación
Ficha técnica

Mostrar información

Configuración de descarga

Mostrar información

Plano técnico

Mostrar información

Configuración de descarga

Mostrar información

Declaración de producto

Mostrar información

Configuración de descarga

Mostrar información

Otros documentos
Asset Administration Shell

Mostrar información

Configuración de descarga

Mostrar información

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar