Productos combinables
Productos combinables NUEVO
N.º de referencia: 21 33 550 0320 100
M12 A-cod 3-pol st/-m/-PUR PPi 10m
M12 A-cod 3-pol st/-m/-PUR PPi 10m

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Conjuntos de cable
Premontado en un lado
Cable de cobre (redondo)
Longitud de cable: 10 m
Notas
Comparar
N.º de referencia: 21 33 550 0320 100
M12 A-cod 3-pol st/-m/-PUR PPi 10m
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
    Tipo de cabo
    Conector 1
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Type of cable Copper cable (round)
Version
  • Cable length 10 m
  • Number of contacts 3
  • Coding A-coding
Technical characteristics
  • Rated voltage
    ‌ 48 V AC
    ‌ 60 V DC
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
Material properties
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 567c8b78-5fa0-43aa-a4c0-beb9d99b7769
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Commercial data
  • Packaging size 1
  • Country of origin Romania
  • European customs tariff number 85444290
  • GTIN 5713140303324
  • eCl@ss 27060311 Assembled sensor actuator-line