Productos combinables
Productos combinables NUEVO
N.º de referencia: 21 40 220 0332 050
M12 A-cod 3-pol an/- m/- PUR PP 5.0m
M12 A-cod 3-pol an/- m/- PUR PP 5.0m

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Conjuntos de cable
Premontado en un lado
Cable de cobre (redondo)
Longitud de cable: 5 m
Notas
Comparar
N.º de referencia: 21 40 220 0332 050
M12 A-cod 3-pol an/- m/- PUR PP 5.0m
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
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    M12 A-coding
    Male Angled
  • Type of cable Copper cable (round)
Version
  • Cable length 5 m
  • Number of cores 3
  • Core structure 3x 0.34 mm²
  • Shielding Shielded
  • Number of contacts 3
  • Coding A-coding
  • Locking type PushPull
Technical characteristics
  • Rated voltage
    ‌ 48 V AC
    ‌ 60 V DC
  • Limiting temperature
    -50 ... +80 °C moved
    -30 ... +80 °C unmoved
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
  • Cable diameter 4.1 mm ± 0.2 mm
  • Minimum bending radius
    5x Cable diameter (singular bending)
    10x Cable diameter (repeated bending)
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Black
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 1
  • Net weight 178 g
  • Country of origin Romania
  • European customs tariff number 85444290
  • GTIN 5713140491489
  • eCl@ss 27060311 Assembled sensor actuator-line
  • UNSPSC 24.0 26121604