myHARTING Login
Configuradores
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
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
Conectores industriales / Han
®
...
Conectores rectangulares
Capotas/bases
Para condiciones ambientales adversas
Para condiciones ambientales adversas
Filters
Tipo
Select a value
Reset filter
High construction
164
Low construction
131
Magas kivitel
1
Tamaño
Select a value
Reset filter
10 A
26
10 B
238
16 A
25
16 B
270
16 HPR enlarged
20
22 HPR
8
24 B
306
24 HPR VS
19
24 HPR enlarged
31
3 A
71
34 HPR
9
34 HPR VS
3
4 B
11
48 B
32
6 B
179
L32 B
4
SP1
7
SP2
8
SP3
1
Tipo de capota/base
Select a value
Reset filter
Adapter
5
Bulkhead mounted housing
154
Cable to cable housing
77
Carrier hood
3
Complete set
3
Extender
12
Hood
586
Lengő csatlakozóház
1
Mounting cover
51
Panel feed through housing
45
Screw mounted housing
4
Surface mounted housing
327
Tipo de bloqueo
Select a value
Reset filter
Break-away
8
Central locking lever
70
Central locking lever (on the hood)
33
Double locking lever
234
Double locking lever (on the hood)
21
Kétkengyeles
1
Screw locking
522
Single locking lever
345
Toggle locking
23
Grado de protección según IEC 60529
Select a value
Reset filter
IP44
37
IP65
787
IP65 / IP68
8
IP65 With seal screw
37
IP66
494
IP66 With seal screw
12
IP67
86
IP67 With seal screw
37
IP68
656
IP69
24
IP69 / IPX9K acc. to ISO 20653
419
IP69K
8
IP6K9K acc. to ISO 20653
185
Entrada de cable
Select a value
Reset filter
10x M25
1
1x M10
11
1x M20
116
1x M25
185
1x M32
219
1x M40
202
1x M50
44
1x M63
7
1x M75
1
1x Pg 11
4
1x Pg 13.5
6
1x Pg 16
6
1x Pg 21
12
1x Pg 29
14
1x Pg 36
4
2x M16
3
2x M20
25
2x M25
44
2x M32
59
2x M40
46
2x M50
7
2x M63
1
2x Pg 16
2
2x Pg 21
1
2x Pg 29
3
3x M25
20
3x M32
17
3x M40
2
3x Pg 21
1
4x M16
1
4x M20
5
4x M25
18
4x M40
4
5x M16
2
5x M32
2
6x M25
1
6x M32
1
8x M20
1
Material (capota/base)
Select a value
Reset filter
Aluminium
1
Aluminium die-cast
761
Corrosion resistant
589
Fibre-glass reinforced
414
Polyamide (PA)
414
Présöntött alumínium
1
Stainless steel
32
Zinc die-cast
59
Descripción de capota/base
Select a value
Reset filter
Additional cable entry (hole ø 18 mm)
1
Angled
39
Bottom closed
6
Distance 63 mm
1
Distance bolt M5
7
Distance bolt M6
9
EMC version
2
External FE
3
Feed through hole for fixing screws
10
High construction
4
Horizontal version
27
Különleges típus
1
Long version
9
Low construction
2
Open bottom
13
Rear mounting
22
Short
2
Special type
14
Square mounting flange
1
Straight
13
Tapped blind hole for fixing screws
4
Wite M6 mounting hole
1
Witg fitting
1
With M6 bush
1
With adapter
3
With fixing cord (cable shoe)
1
With glued seal
6
With guiding pin
3
With integrated cable gland
201
With longer guiding pin
1
With metal cover
18
With rectangular gasket
2
With seal
6
With thermo-plastic cover
87
Without frame
5
for 4 standard inserts - size 16 B
1
for Han-Brid
®
6
for assembly of bulkhead mounted bulkhead mounted position
5
for bulkhead mounted housings
2
for female inserts
1
for hoods
33
for male inserts
1
for mounting from inside
17
for mounting from outside
19
for surface mounted housings
33
with functional earth
13
with mounting flange
1
Versión
Select a value
Reset filter
45° side entry
18
Angled entry
5
Bottom entry
3
Oldalsó bevezetés
1
Side entry
494
Top entry
497
Top/side entry
7
Versatile cable entries
1
Without cable entry
8
Serie de capotas/bases
Select a value
Reset filter
Han-Eco
®
Modular
1
Han-Eco® A
51
Han-Eco® B
312
Han-Eco® Modular
50
Han-INOX
®
32
Han
®
HP
2
Han
®
HP Direct M
33
Han
®
HPR
312
Han
®
HPR Compact
189
Han
®
HPR EasyCon
45
Han
®
HPR VarioShell
22
Han
®
HPR enlarged
51
Han
®
HPR slim
8
Han
®
M
158
Han® HPR PYD
2
Han® High Temp
2
Rango de sujeción
Select a value
Reset filter
13 ... 21 mm
69
16 ... 28 mm
47
6 ... 13 mm
33
9 ... 17 mm
52
Material (junta)
Select a value
Reset filter
EPDM
3
FPM
260
NBR
433
Silicone
8
Material (accesorios)
Select a value
Reset filter
Polyamide (PA)
4
Stainless steel
4
Unfortunately, no results were found for your search query
1.268 products
(of 1.268)
1/43
Nuevos productos - Ascendente
N.º de referencia - Ascendente
N.º de referencia-Descendente
Relevance
Nuevos productos
Tipo-Descendente
Tamaño-Descendente
Tipo de capota/base-Descendente
Tipo de bloqueo-Descendente
Grado de protección según IEC 60529-Descendente
Felületszerelt ház
Han 10HPR-Compact-HSM-for CL-M32
Artículo nº: 19 40 510 1282
Méret: 10 B
Központi rögzítőkengyel
Rozsdamentes acél
Oldalsó bevezetés
1x M32
Anyag (lengő- és rögzített oldali ház): Présöntött alumínium, Korrózióálló
Porbevonatos
RAL 9005 (jet fekete)
Añadir a la lista de deseos
Eliminar de la lista de deseos
Válaszfalas szerelésű ház
Han 24HPR VarioShell-HBMA-SCL-8xSP1
Artículo nº: 09 40 124 1414
Könyökös
Méret: 24 HPR VS
Csavaros rögzítés
Anyag (lengő- és rögzített oldali ház): Présöntött alumínium, Korrózióálló
Porbevonatos
RAL 9005 (jet fekete)
Anyag (tömítés): NBR
Añadir a la lista de deseos
Eliminar de la lista de deseos
Válaszfalas szerelésű ház
Han 24HPR VarioShell-HBMA-SCL-SP1-24HPR
Artículo nº: 09 40 124 1424
Könyökös
Méret: 24 HPR VS
Csavaros rögzítés
Anyag (lengő- és rögzített oldali ház): Présöntött alumínium, Korrózióálló
Porbevonatos
RAL 9005 (jet fekete)
Anyag (tömítés): NBR
Añadir a la lista de deseos
Eliminar de la lista de deseos
Válaszfalas szerelésű ház
Han 24HPR VarioShell-HBMA-SCL-SP1-4xM25
Artículo nº: 09 40 124 1441
Könyökös
Méret: 24 HPR VS
Csavaros rögzítés
Anyag (lengő- és rögzített oldali ház): Présöntött alumínium, Korrózióálló
Porbevonatos
RAL 9005 (jet fekete)
Anyag (tömítés): NBR
Añadir a la lista de deseos
Eliminar de la lista de deseos
Válaszfalas szerelésű ház
Han 24HPR VarioShell-HBMA-SCL-SP1-4xM32
Artículo nº: 09 40 124 1442
Könyökös
Méret: 24 HPR VS
Csavaros rögzítés
Anyag (lengő- és rögzített oldali ház): Présöntött alumínium, Korrózióálló
Porbevonatos
RAL 9005 (jet fekete)
Anyag (tömítés): NBR
Añadir a la lista de deseos
Eliminar de la lista de deseos
Válaszfalas szerelésű ház
Han 24HPR VarioShell-HBMA-SCL-6xSP2
Artículo nº: 09 40 124 2323
Könyökös
Méret: 24 HPR VS
Csavaros rögzítés
Anyag (lengő- és rögzített oldali ház): Présöntött alumínium, Korrózióálló
Porbevonatos
RAL 9005 (jet fekete)
Anyag (tömítés): NBR
Añadir a la lista de deseos
Eliminar de la lista de deseos
Lengő csatlakozóház
Han 16HPR-Compact-HSE-LC-SCL-M32
Artículo nº: 19 40 516 1512
Méret: 16 B
Alacsony kialakítás
Csavaros rögzítés
Rozsdamentes acél
Oldalsó bevezetés
1x M32
Anyag (lengő- és rögzített oldali ház): Présöntött alumínium, Korrózióálló
Porbevonatos
Añadir a la lista de deseos
Eliminar de la lista de deseos
Lengő csatlakozóház
Han 24HPR Hood Side Entry90° M40
Artículo nº: 19 40 024 0587
Különleges típus
Méret: 24 B
Csavaros rögzítés
Rozsdamentes acél
Oldalsó bevezetés
1x M40
Anyag (lengő- és rögzített oldali ház): Présöntött alumínium, Korrózióálló
Porbevonatos
Añadir a la lista de deseos
Eliminar de la lista de deseos
Lengő csatlakozóház
Han 10HP Direct/M-HSE-M32
Artículo nº: 19 39 710 0547
Méret: 10 B
Csavaros rögzítés
Rozsdamentes acél
Oldalsó bevezetés
1x M32
Anyag (lengő- és rögzített oldali ház): Présöntött alumínium
Porbevonatos
RAL 9005 (jet fekete)
Añadir a la lista de deseos
Eliminar de la lista de deseos
Lengő csatlakozóház
Han 6HPR-gg-SV-29
Artículo nº: 09 40 006 0413
Méret: 6 B
Csavaros rögzítés
Rozsdamentes acél
Egyenes kábelbevezetés
1x Pg 29
Anyag (lengő- és rögzített oldali ház): Présöntött alumínium, Korrózióálló
Porbevonatos
RAL 9005 (jet fekete)
Añadir a la lista de deseos
Eliminar de la lista de deseos
Lengő csatlakozóház
Han 24HPR-Compact-HSE-HC-for CL-M40
Artículo nº: 19 40 524 0583
Méret: 24 B
Magas kivitel
Központi rögzítőkengyel
Oldalsó bevezetés
1x M40
Anyag (lengő- és rögzített oldali ház): Présöntött alumínium, Korrózióálló
Porbevonatos
RAL 9005 (jet fekete)
Añadir a la lista de deseos
Eliminar de la lista de deseos
Lengő csatlakozóház
Han 24HPR-Compact-HTE-HC-for CL-M40
Artículo nº: 19 40 524 0483
Méret: 24 B
Magas kivitel
Központi rögzítőkengyel
Egyenes kábelbevezetés
1x M40
Anyag (lengő- és rögzített oldali ház): Présöntött alumínium, Korrózióálló
Porbevonatos
RAL 9005 (jet fekete)
Añadir a la lista de deseos
Eliminar de la lista de deseos
Bővítő
Han 24HPR-Compact-extender-for CL
Artículo nº: 09 40 524 9980
Méret: 24 B
Magas kivitel
Központi rögzítőkengyel
Anyag (lengő- és rögzített oldali ház): Présöntött alumínium, Korrózióálló
Porbevonatos
RAL 9005 (jet fekete)
Anyag (tömítés): NBR
Añadir a la lista de deseos
Eliminar de la lista de deseos
Felületszerelt ház
Han 10M-asg2-LB-M25
Artículo nº: 19 37 010 0291
Méret: 10 B
Magas kivitel
Egykengyeles
Oldalsó bevezetés
2x M25
Anyag (lengő- és rögzített oldali ház): Présöntött alumínium
Porbevonatos
RAL 9005 (jet fekete)
Añadir a la lista de deseos
Eliminar de la lista de deseos
Felületszerelt ház
Han 24HPR-HSMA2-SL-M40-enlarged
Artículo nº: 19 40 024 0954
Vízszintes változat
Méret: 24 HPR enlarged
Egyenes kábelbevezetés
2x M40
Anyag (lengő- és rögzített oldali ház): Présöntött alumínium, Korrózióálló
Porbevonatos
RAL 9005 (jet fekete)
Añadir a la lista de deseos
Eliminar de la lista de deseos
Szerelő fedél
Han 48HPR Deckel 10XM25
Artículo nº: 19 40 048 9860
Távtartó csavar M6
Méret: 48 B
Csavaros rögzítés
Rozsdamentes acél
Anyag (lengő- és rögzített oldali ház): Présöntött alumínium, Korrózióálló
Porbevonatos
RAL 9005 (jet fekete)
Anyag (tömítés): NBR
Añadir a la lista de deseos
Eliminar de la lista de deseos
Lengő csatlakozóház
Han 16HPR-enlarged-Hood-SL w/o thread
Artículo nº: 09 40 016 0812
Méret: 16 HPR enlarged
Csavaros rögzítés
Rozsdamentes acél
Kábelbevezetés nélkül
Anyag (lengő- és rögzített oldali ház): Présöntött alumínium, Korrózióálló
Porbevonatos
RAL 9005 (jet fekete)
Añadir a la lista de deseos
Eliminar de la lista de deseos
Bővítő
Han 10HPR-Compact-extender-for CL
Artículo nº: 09 40 510 9980
Méret: 10 B
Magas kivitel
Központi rögzítőkengyel
Anyag (lengő- és rögzített oldali ház): Présöntött alumínium, Korrózióálló
Porbevonatos
RAL 9005 (jet fekete)
Anyag (tömítés): NBR
Añadir a la lista de deseos
Eliminar de la lista de deseos
Lengő csatlakozóház
Han 16HPR-Compact-HTE-HC-SCL-M25
Artículo nº: 19 40 516 0411
Méret: 16 B
Magas kivitel
Csavaros rögzítés
Rozsdamentes acél
Egyenes kábelbevezetés
1x M25
Anyag (lengő- és rögzített oldali ház): Présöntött alumínium, Korrózióálló
Porbevonatos
Añadir a la lista de deseos
Eliminar de la lista de deseos
Válaszfalas szerelésű ház
Han 6M HBM-Rear Fit-SL-w/o frame
Artículo nº: 09 37 006 0392
Hátoldali szerelés
Méret: 6 B
Alacsony kialakítás
Egykengyeles
Rozsdamentes acél
Anyag (lengő- és rögzített oldali ház): Présöntött alumínium
Porbevonatos
RAL 9005 (jet fekete)
Añadir a la lista de deseos
Eliminar de la lista de deseos
Lengő csatlakozóház
Han 6HPR-Compact-HSE-HC-for CL-M32
Artículo nº: 19 40 506 0582
Méret: 6 B
Magas kivitel
Központi rögzítőkengyel
Oldalsó bevezetés
1x M32
Anyag (lengő- és rögzített oldali ház): Présöntött alumínium, Korrózióálló
Porbevonatos
RAL 9005 (jet fekete)
Añadir a la lista de deseos
Eliminar de la lista de deseos
Lengő csatlakozóház
Han 10HPR-Compact-HSE-HC-for CL-M32
Artículo nº: 19 40 510 0582
Méret: 10 B
Magas kivitel
Központi rögzítőkengyel
Oldalsó bevezetés
1x M32
Anyag (lengő- és rögzített oldali ház): Présöntött alumínium, Korrózióálló
Porbevonatos
RAL 9005 (jet fekete)
Añadir a la lista de deseos
Eliminar de la lista de deseos
Lengő csatlakozóház
Han 10HPR-Compact-HA-LC-SCL-M32
Artículo nº: 19 40 510 1612
Méret: 10 B
Alacsony kialakítás
Csavaros rögzítés
Rozsdamentes acél
45°-os oldalsó bevezetés
1x M32
Anyag (lengő- és rögzített oldali ház): Présöntött alumínium, Korrózióálló
Porbevonatos
Añadir a la lista de deseos
Eliminar de la lista de deseos
Lengő csatlakozóház
Han 10HPR-Compact-HA-LC-for CL-M32
Artículo nº: 19 40 510 1682
Méret: 10 B
Alacsony kialakítás
Központi rögzítőkengyel
45°-os oldalsó bevezetés
1x M32
Anyag (lengő- és rögzített oldali ház): Présöntött alumínium, Korrózióálló
Porbevonatos
RAL 9005 (jet fekete)
Añadir a la lista de deseos
Eliminar de la lista de deseos
Lengő csatlakozóház
Han 16HPR-Compact-HTE-HC-for CL-M40
Artículo nº: 19 40 516 0483
Méret: 16 B
Magas kivitel
Központi rögzítőkengyel
Egyenes kábelbevezetés
1x M40
Anyag (lengő- és rögzített oldali ház): Présöntött alumínium, Korrózióálló
Porbevonatos
RAL 9005 (jet fekete)
Añadir a la lista de deseos
Eliminar de la lista de deseos
Lengő csatlakozóház
Han 16HPR-Compact-HSE-HC-for CL-M40
Artículo nº: 19 40 516 0583
Méret: 16 B
Magas kivitel
Központi rögzítőkengyel
Oldalsó bevezetés
1x M40
Anyag (lengő- és rögzített oldali ház): Présöntött alumínium, Korrózióálló
Porbevonatos
RAL 9005 (jet fekete)
Añadir a la lista de deseos
Eliminar de la lista de deseos
Lengő csatlakozóház
Han 16HPR-Compact-HA-LC-for CL-M40
Artículo nº: 19 40 516 1683
Méret: 16 B
Alacsony kialakítás
Központi rögzítőkengyel
45°-os oldalsó bevezetés
1x M40
Anyag (lengő- és rögzített oldali ház): Présöntött alumínium, Korrózióálló
Porbevonatos
RAL 9005 (jet fekete)
Añadir a la lista de deseos
Eliminar de la lista de deseos
Lengő csatlakozóház
Han 24HPR-Compact-HA-LC-for CL-M40
Artículo nº: 19 40 524 1683
Méret: 24 B
Alacsony kialakítás
Központi rögzítőkengyel
45°-os oldalsó bevezetés
1x M40
Anyag (lengő- és rögzített oldali ház): Présöntött alumínium, Korrózióálló
Porbevonatos
RAL 9005 (jet fekete)
Añadir a la lista de deseos
Eliminar de la lista de deseos
Felületszerelt ház
Han 6 HPR-asg1-SV-PG29
Artículo nº: 09 40 006 1262
Méret: 6 B
Csavaros rögzítés
Rozsdamentes acél
Oldalsó bevezetés
1x Pg 29
Anyag (lengő- és rögzített oldali ház): Présöntött alumínium, Korrózióálló
Porbevonatos
RAL 9005 (jet fekete)
Añadir a la lista de deseos
Eliminar de la lista de deseos
Bővítő
Han 16HPR-Compact-extender-for CL
Artículo nº: 09 40 516 9980
Méret: 16 B
Magas kivitel
Központi rögzítőkengyel
Anyag (lengő- és rögzített oldali ház): Présöntött alumínium, Korrózióálló
Porbevonatos
RAL 9005 (jet fekete)
Anyag (tömítés): NBR
Añadir a la lista de deseos
Eliminar de la lista de deseos
Información
Se ha producido un error mientras se añadía a la cesta.
1
2
3
43
Ordenar por
N.º de referencia - Ascendente
N.º de referencia - Descendente
Relevance
Nuevos productos
Tipo - Descendente
Tamaño - Descendente
Tipo de capota/base - Descendente
Tipo de bloqueo - Descendente
Grado de protección según IEC 60529 - Descendente
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 1.268 products
Comparar
0
Ordenar por
Filters
0