Productos combinables
Productos combinables NUEVO
N.º de referencia: 09 67 002 9020
InduCom hexagonal screw,4-40UNC,17,5-8.8
InduCom hexagonal screw,4-40UNC,17,5-8.8

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Tornillo hexagonal
Rosca 4-40 UNC x 17,5-8,8 con arandela prisionera
Notas
Comparar
N.º de referencia: 09 67 002 9020
InduCom hexagonal screw,4-40UNC,17,5-8.8
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Detalles del producto
Identification
  • Category Accessories
  • Series D-Sub
  • Type of accessory Hexagonal screw
  • Description of the accessory Thread 4-40 UNC x 17.5-8.8 with captive washer
Technical characteristics
  • Ambient temperature -20 ... +90 °C
Material properties
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
Commercial data
  • Packaging size 100
  • Net weight 1.245 g
  • Country of origin China
  • European customs tariff number 73181558
  • GTIN 5713140088115
  • eCl@ss 27440292 Connector component (accessories)
  • ETIM EC002943
  • UNSPSC 24.0 39121400