Productos combinables
Productos combinables NUEVO
Combinables
6
Tools
1
饰品
1
N.º de referencia: 09 11 000 6134
Han TC70 male contact 2.5mm²
Han TC70 male contact 2.5mm²

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Contacto de engaste
Corriente nominal: ≤70 A
Macho
Aleación de cobre
Chapado en plata
Sección de conductor: 2.5 mm²
Notas
Comparar
N.º de referencia: 09 11 000 6134
Han TC70 male contact 2.5mm²
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Combinables
6
Tools
1
Accessories
1
Detalles del producto
Identification
  • Category Contacts
  • Series TC 70
  • Type of contact Crimp contact
Version
  • Termination method Crimp termination
  • Gender Male
  • Manufacturing process Turned contacts
Technical characteristics
  • Conductor cross-section 2.5 mm²
  • Rated current ≤ 70 A
  • Contact resistance ≤ 0.5 mΩ
  • Stripping length 15 mm
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
Commercial data
  • Packaging size 10
  • Net weight 8.753 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140937765
  • eCl@ss 27440204 Contact for industrial connectors
  • ETIM EC000796
  • UNSPSC 24.0 39121522