Productos combinables
Productos combinables NUEVO
Combinables
5
Tools
2
アクセサリ
1
N.º de referencia: 09 11 000 6678
Han TC400_CT_SMC_F_CRT_185mm²_Ag
Han TC400_CT_SMC_F_CRT_185mm²_Ag

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Contacto de engaste
Corriente nominal: ≤400 A
Hembra
Aleación de cobre
Chapado en plata
Sección de conductor: 185 mm²
Notas
Comparar
N.º de referencia: 09 11 000 6678
Han TC400_CT_SMC_F_CRT_185mm²_Ag
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Combinables
5
Tools
2
Accessories
1
Detalles del producto
Identification
  • Category Contacts
  • Series TC 400
  • Type of contact Crimp contact
Version
  • Termination method Crimp termination
  • Gender Female
  • Manufacturing process Turned contacts
  • Details The vibration and shock resistance can only be met if the cables are fixed at an appropriate distance. Instructions for the spacing of strain relief can be found in the document in eCatalogue under the section Instructions.
Technical characteristics
  • Conductor cross-section 185 mm²
  • Rated current ≤ 400 A
  • Contact resistance ≤ 0.3 mΩ
  • Stripping length 22.5 mm
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
  • Vibration resistance Category 2 acc. to IEC 61373
  • Shock resistance Category 2 acc. to IEC 61373
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
Commercial data
  • Packaging size 1
  • Net weight 94.13 g
  • Country of origin Germany
  • European customs tariff number 85359000
  • eCl@ss 27440204 Contact for industrial connectors
  • ETIM EC000796