Productos combinables
Productos combinables NUEVO
Combinables
4
Tools
6
Accessories
1
N.º de referencia: 97 00 000 2975
Han TC200_CT_HMC_F_CRT_50mm2_Au
Han TC200_CT_HMC_F_CRT_50mm2_Au

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Contacto de engaste
Corriente nominal: ≤200 A
Hembra
Aleación de cobre
HMC dorado
Sección de conductor: 50 mm²
Notas
Comparar
N.º de referencia: 97 00 000 2975
Han TC200_CT_HMC_F_CRT_50mm2_Au
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Combinables
4
Tools
6
Accessories
1
Detalles del producto
Identification
  • Category Contacts
  • Series TC 200
  • Type of contact Crimp contact
Version
  • Termination method Crimp termination
  • Gender Female
  • Manufacturing process Turned contacts
Technical characteristics
  • Conductor cross-section (mm²) 50 mm²
  • Rated current ≤ 200 A
  • Contact resistance ≤ 0.3 mΩ
  • Stripping length 22.5 mm
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 10,000
  • Note on the mating cycles Mating cycles with other HMC components
  • Vibration resistance Category 2 acc. to IEC 61373
  • Shock resistance Category 2 acc. to IEC 61373
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) HMC gold plated
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
Commercial data
  • Packaging size 2
  • Country of origin Germany
  • European customs tariff number 85359000
  • eCl@ss 27440204 Contact for industrial connectors
  • ETIM EC000796
  • UNSPSC 24.0 39121522