Productos combinables
Productos combinables NUEVO
Combinables
6
Spare Part
2
Inserts
23
N.º de referencia: 09 12 008 0728
Han Q 8/0 Coupler Adaptalok
Han Q 8/0 Coupler Adaptalok

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Base cable a cable
para conductos flexibles Adaptaflex PAFS18
Tamaño: Han-Compact®
Enclave único
Poliamida (PA)
Entrada superior
1x PAFS 18
Material (capota/base): Policarbonato (PC)
RAL 9005 (negro intenso)
Notas
Comparar
N.º de referencia: 09 12 008 0728
Han Q 8/0 Coupler Adaptalok
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Combinables
6
Spare Part
2
Inserts
23
Detalles del producto
Identification
  • Category Hoods / Housings
  • Series of hoods/housings Han-Compact®
  • Type of hood/housing Cable to cable housing
  • Description of hood/housing for flexible conduits Adaptaflex PAFS18
Version
  • Size Han-Compact®
  • Version Top entry
  • Number of cable entries 1
  • Cable entry 1x PAFS 18
  • Locking type Single locking lever
  • Field of application Hoods/housings for industrial applications
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529 IP65
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing) Polycarbonate (PC)
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (locking) Polyamide (PA)
  • Colour (locking) RAL 9005 (jet black)
  • Material flammability class acc. to UL 94 V-0
  • Material flammability class acc. to UL 94 (locking levers) V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 10
  • Net weight 31.3 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140017658
  • eCl@ss 27440202 Shell for industrial connectors
  • ETIM EC000437
  • UNSPSC 24.0 39121466
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
Portal de objetos EPLAN

Mostrar información

Descargar

Mostrar información

Otros documentos
Fire Protection