Productos combinables
Productos combinables NUEVO
Accessories
1
Hoods/Housings
12
N.º de referencia: 09 14 004 0301
Han-Modular frame 4B male
Han-Modular frame 4B male

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Bastidor
para 2 módulos, a ... b, Macho
Tamaño: 4 B
Notas
Comparar
N.º de referencia: 09 14 004 0301
Han-Modular frame 4B male
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Accessories
1
Hoods/Housings
12
Detalles del producto
Identification
  • Category Accessories
  • Series of hoods/housings Han-Modular®
  • Type of accessory Frame
  • Description of the accessory
    for 2 modules
    a ... b
    Male
Version
  • Size 4 B
Technical characteristics
  • Conductor cross-section 1.5 ... 6 mm² PE
  • Stripping length 12 mm
Material properties
  • Material (accessories)
    Polyamide (PA)
    Fibre-glass reinforced
  • Colour (accessories) RAL 9005 (jet black)
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
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 1
  • Country of origin China
  • European customs tariff number 85389099
  • eCl@ss 27440210 Fixing element for industrial connectors
  • ETIM EC002310