Productos combinables
Productos combinables NUEVO
Tools
2
Hoods/Housings
88
Frames
17
N.º de referencia: 97 00 000 0339
Han-Mod_M_MUL_4_F_C.2_PIT
Han-Mod_M_MUL_4_F_C.2_PIT

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Han® Domino Multiplier
Módulo Domino
Pestaña grande
Push-In
Hembra
Contactos: 1
Sección de conductor: 0.5 ... 2.5 mm²
Corriente nominal: ‌16 A
Policarbonato (PC)
RAL 7032 (gris guijarro)
Notas
Comparar
Cargar en configurador
N.º de referencia: 97 00 000 0339
Han-Mod_M_MUL_4_F_C.2_PIT
Notas
Comparar
Cargar en configurador
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Tools
2
Hoods/Housings
88
Frames
17
Detalles del producto
Identification
  • Category Modules
  • Series Han-Modular®
  • Type of module Han® Domino Multiplier
  • Size of the module Domino module
  • Description of the module Large Tab
Version
  • Termination method Push-In
  • Gender Female
  • Number of contacts 1
  • Number of power contacts 1
  • Number of special contacts 4x Connections
  • Specification of special contacts Connections
Technical characteristics
  • Conductor cross-section (mm²) 0.5 ... 2.5 mm²
  • Wire outer diameter ≤4.8 mm
  • Rated current ‌ 16 A
  • Rated current The rated current per contact cage must not exceed 16 A!
  • Rated voltage 400 V
  • Rated impulse voltage 6 kV
  • Pollution degree 3
  • Stripping length 10 mm
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
  • Vibration resistance Category 2 acc. to IEC 61373
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
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
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
    IEC 61373 Category 2
    IEC 60352-7
Commercial data
  • Packaging size 2
  • Net weight 10.24 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • eCl@ss 27440217 Module for industrial connectors (power/signals)