Productos combinables
Productos combinables NUEVO
Contacts
5
Combinables
1
アクセサリ
2
N.º de referencia: 97 00 000 3453
Han-Mod_M_400A_1_M_D_CRT
Han-Mod_M_400A_1_M_D_CRT

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Han® 400 A module
Double module
Crimp termination
Male
Contacts: 1
Conductor cross-section: 95 ... 185 mm²
Rated current: ‌400 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Notas
Comparar
N.º de referencia: 97 00 000 3453
Han-Mod_M_400A_1_M_D_CRT
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Contacts
5
Combinables
1
Accessories
2
Detalles del producto
Identification
  • Category Modules
  • Series Han-Modular®
  • Type of module Han® 400 A module
  • Size of the module Double module
Version
  • Termination method Crimp termination
  • Gender Male
  • Number of contacts 1
  • Details Please order contacts separately.
Technical characteristics
  • Conductor cross-section 95 ... 185 mm²
  • Wire outer diameter ≤24.5 mm
  • Rated current ‌ 400 A
  • Rated voltage 1,000 V
  • Rated voltage
    ‌ 1,000 V AC
    ‌ 1,500 V DC
  • Rated impulse voltage 8 kV
  • Pollution degree 3
  • Insulation resistance >1010 Ω
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529 IP20 unmated condition (1500 V DC; 1000 V AC)
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
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
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R23 (HL 1-3)
    R22 (HL 1-3)
Specifications and approvals
  • Specifications
    EN 50124-1
    IEC 60664-1
    IEC 61984
  • UL / CSA UL 1977 ECBT2.E235076
Commercial data
  • Packaging size 1
  • Net weight 27 g
  • Country of origin India
  • eCl@ss 27440217 Module for industrial connectors (power/signals)