Productos combinables
Productos combinables NUEVO
Combinables
2
Accessories
2
Spare Part
2
Inserts
50
Frames
2
N.º de referencia: 09 37 024 0318
Han M Base Panel 1 Lever metal cover
Han M Base Panel 1 Lever metal cover

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Base montaje tipo pasamuros
Con tapa de metal
Tamaño: 24 B
Construcción baja
Enclave único
Acero inoxidable
Material (capota/base): Fundición de aluminio
Recubierto de polvo
RAL 9005 (negro intenso)
Material (junta): FPM
Notas
Comparar
Cargar en configurador
N.º de referencia: 09 37 024 0318
Han M Base Panel 1 Lever metal cover
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
Spare Part
2
Inserts
50
Frames
2
Detalles del producto
Identification
  • Category Hoods / Housings
  • Series of hoods/housings Han® M
  • Type of hood/housing Bulkhead mounted housing
  • Description of hood/housing With metal cover
  • Type Low construction
Version
  • Size 24 B
  • Locking type Single locking lever
  • Field of application Hoods/housings for rough environments
Technical characteristics
  • Tightening torque ‌1 Nm Fixing screws M4
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529 IP65
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing) Aluminium die-cast
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (seal) FPM
  • Material (locking) Stainless steel
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R1 (HL 1-3)
    R7 (HL 1-3)
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 270.8 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140055810
  • eCl@ss 27440202 Shell for industrial connectors