Productos combinables
Productos combinables NUEVO
Accessories
2
N.º de referencia: 97 00 000 1479
Han Ex/M Q7 Kit HBM/HTE-M20
Han Ex/M Q7 Kit HBM/HTE-M20

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Juegos de conectores
Juego completo
Terminación de engaste
Corriente nominal: ‌5 A
Contactos: 7
Tamaño: 3 A
Enclave único
Entrada superior
1x M20
Diámetro: Cinc fundido a presión
Recubierto de polvo
Grado de protección: IP65, IP67
Notas
Comparar
N.º de referencia: 97 00 000 1479
Han Ex/M Q7 Kit HBM/HTE-M20
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
  • Category Connector sets
  • Series Han® Q
  • Series of hoods/housings Han® Ex
  • Element Complete set
Version
  • Termination method Crimp termination
  • Size 3 A
  • Number of contacts 7
  • PE contact Yes
  • Version Top entry
  • Number of cable entries 1
  • Cable entry 1x M20
  • Locking type Single locking lever
  • Field of application Connectors for explosion hazardous environments
  • Details
    Simple Apparatus for intrinsically safe circuits
    The electrical ratings are according to the ratings Ui and Ii in EN 60079-11.
    Please order crimp contacts separately.
Technical characteristics
  • Rated current ‌ 5 A
  • Peak voltage 90 Vp
  • Insulation resistance >1010 Ω
  • Limiting temperature -20 ... +85 °C
  • Ambient temperature -20 ... +40 °C Up to +70 °C in T4
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
Material properties
  • Material (insert) Polycarbonate (PC)
  • Material (hood/housing) Zinc die-cast
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 5015 (sky blue)
  • Material (seal) FPM
  • Material (locking) Stainless steel
  • Material flammability class acc. to UL 94 V-0
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
    IEC 60079-0 Ex ia IIC T6 Ga
    IEC 60079-11 Simple Apparatus for intrinsically safe circuits
Commercial data
  • Packaging size 1
  • Country of origin Germany
  • European customs tariff number 85366990
  • eCl@ss 27440113 Rectangular connectors (set)
  • ETIM EC002636
  • UNSPSC 24.0 39121408