Productos combinables
Productos combinables NUEVO
Combinables
1
Accessories
2
Inserts
286
N.º de referencia: 19 41 104 0447
Han-Eco Mod.4-HTE-M32-glanded
Han-Eco Mod.4-HTE-M32-glanded

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Capota
Con prensaestopa integrado
Tamaño: 4 B
Enclave único
Entrada superior
1x M32
Material (capota/base): Poliamida (PA), Reforzado con fibra de vidrio
RAL 9005 (negro intenso)
Notas
Comparar
N.º de referencia: 19 41 104 0447
Han-Eco Mod.4-HTE-M32-glanded
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Combinables
1
Accessories
2
Inserts
286
Detalles del producto
Identification
  • Category Hoods / Housings
  • Series of hoods/housings Han-Eco® Modular
  • Type of hood/housing Hood
  • Description of hood/housing With integrated cable gland
Version
  • Size 4 B
  • Module slots 2
  • Version Top entry
  • Number of cable entries 1
  • Cable entry 1x M32
  • Locking type Single locking lever
  • Field of application
    Hoods/housings for industrial applications
    Hoods/housings for outdoor applications
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Number of relockings ≥ 500
  • Degree of protection acc. to IEC 60529 IP65
  • Clamping range 13 ... 21 mm
Material properties
  • Material (hood/housing)
    Polyamide (PA)
    Fibre-glass reinforced
  • Colour (hood/housing) RAL 9005 (jet black)
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
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications
    IEC 61984
    EN 45545-2 Fire protection on railway vehicles
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals CE
Commercial data
  • Packaging size 1
  • Net weight 1 g
  • Country of origin China
  • European customs tariff number 85389099
  • eCl@ss 27440202 Shell for industrial connectors