Productos combinables
Productos combinables NUEVO
Contacts
16
Combinables
1
Tools
1
Accessories
9
Spare Part
1
Hoods/Housings
558
N.º de referencia: 09 32 032 3101
CONECTOR HEMBRA Han EE 32 POS. A CRIMPAR
CONECTOR HEMBRA Han EE 32 POS. A CRIMPAR

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Aislantes
Terminación de engaste
Hembra
Policarbonato (PC)
RAL 7032 (gris guijarro)
Corriente nominal: ‌16 A
Tamaño: 16 B
Contactos: 32
Sección de conductor: 0.14 ... 4 mm²
Notas
Comparar
Cargar en configurador
N.º de referencia: 09 32 032 3101
CONECTOR HEMBRA Han EE 32 POS. A CRIMPAR
Notas
Comparar
Cargar en configurador
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Contacts
16
Combinables
1
Tools
1
Accessories
9
Spare Part
1
Hoods/Housings
558
Detalles del producto
Identification
  • Category Inserts
  • Series Han® EE
Version
  • Termination method Crimp termination
  • Gender Female
  • Size 16 B
  • Number of contacts 32
  • PE contact Yes
  • Details Please order crimp contacts separately.
Technical characteristics
  • Conductor cross-section (mm²) 0.14 ... 4 mm²
  • Conductor cross-section (AWG) AWG 26 ... AWG 12
  • Rated current ‌ 16 A
  • Rated voltage 500 V
  • Rated impulse voltage 6 kV
  • Pollution degree 3
  • Rated voltage acc. to UL 600 V
  • Rated voltage acc. to CSA 600 V
  • Insulation resistance >1010 Ω
  • Tightening torque ‌1.2 Nm PE screw M4
  • Recommended screw driver
    Slotted 0.8 x 4.5
    PH2
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA
    UL 1977 ECBT2.E235076
    UL 2237 PVVA2.E318390
    CSA-C22.2 No. 182.3 PVVA8.E318390
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 69 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140572201
  • eCl@ss 27440205 Contact insert for industrial connectors
  • UNSPSC 24.0 39121522
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
Portal de objetos EPLAN