Productos combinables
Productos combinables NUEVO
Contacts
5
Combinables
2
Tools
2
Hoods/Housings
88
Frames
25
N.º de referencia: 09 14 003 3104
Han C module, crimp-F (two part; 4,5,6)
Han C module, crimp-F (two part; 4,5,6)

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Han® C module
Single module
for increased tensile stress
Crimp termination
Female
Contacts: 3
Conductor cross-section: 1.5 ... 10 mm²
Rated current: ‌40 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Notas
Comparar
N.º de referencia: 09 14 003 3104
Han C module, crimp-F (two part; 4,5,6)
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Contacts
5
Combinables
2
Tools
2
Hoods/Housings
88
Frames
25
Detalles del producto
Identification
  • Category Modules
  • Series Han-Modular®
  • Type of module Han® C module
  • Size of the module Single module
  • Description of the module for increased tensile stress
Version
  • Termination method Crimp termination
  • Gender Female
  • Number of contacts 3
  • Contact identification 4 ... 6
  • Details Please order crimp contacts separately.
Technical characteristics
  • Conductor cross-section (mm²) 1.5 ... 10 mm²
  • Wire outer diameter
    ≤4.8 mm
    4.8 ... ‌6 mm Stripping length 18 mm
    6 ... ‌7.5 mm Stripping length 18 mm and restricted contact removal
  • Rated current ‌ 40 A
  • Rated voltage 500 V
  • Rated impulse voltage 6 kV
  • Pollution degree 3
  • Rated current acc. to UL 32 A
  • Rated voltage acc. to UL 600 V
  • Insulation resistance >1010 Ω
  • Stripping length
    9.5 mm
    18 mm Wire outer diameter > 4.8 mm
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 10,000
  • Note on the mating cycles Mating cycles with other HMC components
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
    IEC 61373 Category 2
  • Approvals DNV GL
Commercial data
  • Packaging size 100
  • Net weight 14.9 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • eCl@ss 27440217 Module for industrial connectors (power/signals)
  • ETIM EC000438
  • UNSPSC 24.0 39121552