Productos combinables
Productos combinables NUEVO
Combinables
2
Accessories
4
Inserţii
22
Frames
2
N.º de referencia: 19 62 006 0541
Han EMC 6 Hood Side Entry M25
Han EMC 6 Hood Side Entry M25

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Capota
Tamaño: 6 B
Bloqueo a tornillo
Entrada lateral
1x M25
Material (capota/base): Fundición de aluminio
No revestido
No pintado
Notas
Comparar
Cargar en configurador
N.º de referencia: 19 62 006 0541
Han EMC 6 Hood Side Entry M25
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
Inserţii
22
Frames
2
Detalles del producto
Identification
  • Category Hoods / Housings
  • Series of hoods/housings Han® EMC
  • Type of hood/housing Hood
Version
  • Size 6 B
  • Version Side entry
  • Number of cable entries 1
  • Cable entry 1x M25
  • Locking type Screw locking
  • Field of application Hoods/Housings for higher EMC requirements
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529 IP65
  • Type rating acc. to UL 50 / UL 50E
    4
    12
Material properties
  • Material (hood/housing) Aluminium die-cast
  • Surface (hood/housing) Uncoated
  • Colour (hood/housing) Unpainted
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 218.7 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140132412
  • eCl@ss 27440202 Shell for industrial connectors
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
Portal de objetos EPLAN
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
Chapter Han® Hoods and Housings with metric thread
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar