Productos combinables
Productos combinables NUEVO
N.º de referencia: 19 40 048 9824
Han 48HPR mounting cover 1xM63
Han 48HPR mounting cover 1xM63

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Tapa de montaje
Perno distanciador M6
Tamaño: 48 B
Bloqueo a tornillo
Acero inoxidable
Material (capota/base): Fundición de aluminio, Resistente a la corrosión
Recubierto de polvo
RAL 9005 (negro intenso)
Material (junta): NBR
Grado de protección: IP65, IP68, IP69 / IPX9K según ISO 20653
Notas
Comparar
N.º de referencia: 19 40 048 9824
Han 48HPR mounting cover 1xM63
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
  • Category Hoods / Housings
  • Series of hoods/housings Han® HPR
  • Type of hood/housing Mounting cover
  • Description of hood/housing Distance bolt M6
Version
  • Size 48 B
  • Number of cable entries 1
  • Cable entry 1x M63
  • Locking type Screw locking
  • Field of application Hoods/housings for harsh outdoor environments
  • Pack contents
    4 distance pieces
    4x M6 screw
    4 washers
Technical characteristics
  • Tightening torque (screw locking) ‌ 4 Nm
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529
    IP65
    IP68
    IP69 / IPX9K acc. to ISO 20653
Material properties
  • Material (hood/housing)
    Aluminium die-cast
    Corrosion resistant
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (seal) NBR
  • Material (locking) Stainless steel
Specifications and approvals
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 640.64 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140173569
  • eCl@ss 27440208 Cap for industrial connectors
  • ETIM EC002314
  • UNSPSC 24.0 39121467
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
Chapter Han® K 3/0, K 3/2 / Han® HC-Modular
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar