Productos combinables
Productos combinables NUEVO
Combinables
3
Tools
1
Accessories
3
N.º de referencia: 09 40 124 2332
Han 24HPR VarioShell-ASGW-SV-SP2-3xM32
Han 24HPR VarioShell-ASGW-SV-SP2-3xM32

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Anbaugehäuse
gewinkelt
Baugröße: 24 HPR VS
Schraubverriegelung
Werkstoff Gehäuse: Aluminium-Druckguss, korrosionsresistent
pulverbeschichtet
RAL 9005 (tiefschwarz)
Werkstoff Dichtung: NBR
Notas
Comparar
N.º de referencia: 09 40 124 2332
Han 24HPR VarioShell-ASGW-SV-SP2-3xM32
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
  • Category Hoods / Housings
  • Series of hoods/housings Han® HPR VarioShell
  • Type of hood/housing Bulkhead mounted housing
  • Description of hood/housing Angled
Version
  • Size 24 HPR VS
  • VarioShell level 1 3x M32
  • VarioShell level 2 3x SP2
  • Locking type Screw locking
  • Field of application Hoods/housings for harsh outdoor environments
Technical characteristics
  • Tightening torque
    ‌12 Nm Mounting frame
    ‌10 Nm Mounting cover
    ‌12 Nm PE screw
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529
    IP66
    IP67
    IP68
    IP69
Material properties
  • Material (hood/housing)
    Aluminium die-cast
    Corrosion resistant
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (seal) NBR
Specifications and approvals
  • Specifications
    IEC 61984
    IEC 61373 Category 1 Class B
  • Approvals CE
Commercial data
  • Packaging size 1
  • Net weight 2,451.4 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140571426
  • eCl@ss 27440202 Shell for industrial connectors
  • ETIM EC000437
  • UNSPSC 24.0 39121466