Productos combinables
Productos combinables NUEVO
Combinables
14
Accessories
1
Spare Part
1
Inserts
43
Frames
2
N.º de referencia: 09 30 024 0220
BASE SUPERFICIE 2 ENCL. 1 E PG 21 C/TAPA
BASE SUPERFICIE 2 ENCL. 1 E PG 21 C/TAPA

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Base de montaje en superficie
Con tapa termoplástica
Tamaño: 24 B
Perfil alto
Enclavamiento doble (sobre la capota)
Entrada lateral
1x Pg 21
Material (capota/base): Fundición de aluminio
Recubierto de polvo
RAL 7037 (gris polvo)
Material (junta): NBR
Notas
Comparar
N.º de referencia: 09 30 024 0220
BASE SUPERFICIE 2 ENCL. 1 E PG 21 C/TAPA
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Combinables
14
Accessories
1
Spare Part
1
Inserts
43
Frames
2
Detalles del producto
Identification
  • Category Hoods / Housings
  • Series of hoods/housings Han® B
  • Type of hood/housing Surface mounted housing
  • Description of hood/housing With thermo-plastic cover
  • Type High construction
Version
  • Size 24 B
  • Version Side entry
  • Number of cable entries 1
  • Cable entry 1x Pg 21
  • Locking type Double locking lever (on the hood)
  • Field of application Standard hoods/housings for industrial connectors
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529 IP65
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing) Aluminium die-cast
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 7037 (dust grey)
  • Material (seal) NBR
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Nickel
    Naphthalene
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R1 (HL 1-3)
    R7 (HL 1-3)
Specifications and approvals
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 492.22 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140046603
  • eCl@ss 27440202 Shell for industrial connectors
  • ETIM EC000437
  • UNSPSC 24.0 39121466
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
Portal de objetos EPLAN

Mostrar información

Descargar

Mostrar información

Otros documentos
Fire Protection