Productos combinables
Productos combinables NUEVO
Combinables
4
Accessories
1
Frames
2
N.º de referencia: 19 40 022 0971
Han 22HPR slim HSM-SL-3xM32-M20
Han 22HPR slim HSM-SL-3xM32-M20

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Base de montaje en superficie
Tamaño: 22 HPR
Bloqueo a tornillo
Acero inoxidable
Entrada superior
1x M20 3x M32
Material (capota/base): Fundición de aluminio
Recubierto de polvo
RAL 9005 (negro intenso)
Material (junta): NBR
Notas
Comparar
N.º de referencia: 19 40 022 0971
Han 22HPR slim HSM-SL-3xM32-M20
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Combinables
4
Accessories
1
Frames
2
Detalles del producto
Identification
  • Category Hoods / Housings
  • Series of hoods/housings Han® HPR slim
  • Type of hood/housing Surface mounted housing
Version
  • Size 22 HPR
  • Version Top entry
  • Number of cable entries 4
  • Cable entry
    1x M20
    3x M32
  • Locking type Screw locking
  • Field of application Hoods/housings for harsh environments
Technical characteristics
  • Tightening torque
    ‌10 Nm Fixing screws
    ‌15 Nm PE screw
  • Tightening torque (screw locking) ‌ 4 Nm
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529
    IP66
    IP68
    IP69 / IPX9K acc. to ISO 20653
Material properties
  • Material (hood/housing) Aluminium die-cast
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (seal) NBR
  • Material (locking) Stainless steel
Specifications and approvals
  • Specifications
    IEC 61984
    IEC 60664-1
Commercial data
  • Packaging size 1
  • Net weight 795.65 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140831322
  • eCl@ss 27440202 Shell for industrial connectors
  • ETIM EC000437
  • UNSPSC 24.0 39121466