Productos combinables
Productos combinables NUEVO
Combinables
1
Accessories
4
Inserts
34
Frames
2
N.º de referencia: 19 40 016 4422
Han 16HPR-HTE-M32-break-away
Han 16HPR-HTE-M32-break-away

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Hood
Size: 16 B
Break-away
Stainless steel
Top entry
1x M32
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): Silicone
Notas
Comparar
N.º de referencia: 19 40 016 4422
Han 16HPR-HTE-M32-break-away
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Combinables
1
Accessories
4
Inserts
34
Frames
2
Detalles del producto
Identification
  • Category Hoods / Housings
  • Series of hoods/housings Han® HPR
  • Type of hood/housing Hood
  • Features Corrosion resistance ASTM B117-09 (500 h)
Version
  • Size 16 B
  • Version Top entry
  • Number of cable entries 1
  • Cable entry 1x M32
  • Locking type Break-away
  • Field of application Hoods/housings for harsh outdoor environments
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Degree of protection acc. to IEC 60529
    IP69K
    IP65 / IP68
Material properties
  • Material (hood/housing)
    Aluminium die-cast
    Corrosion resistant
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (seal) Silicone
  • Material (locking) Stainless steel
  • RoHS compliant
  • ELV status zgodny
  • China RoHS e
  • REACH Annex XVII substances Niezawarte
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Niezawarte
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications
    IEC 61373
    IEC 60529
    EN 45545
Commercial data
  • Packaging size 1
  • Net weight 528 g
  • Country of origin India
  • European customs tariff number 85389099
  • GTIN 5713140299818
  • eCl@ss 27440202 Shell for industrial connectors