Productos combinables
Productos combinables NUEVO
Combinables
42
Accessories
6
Inserts
65
Frames
2
N.º de referencia: 09 30 516 1540
Han 16B-HSE-R-NPTF 3/4 Zoll
Han 16B-HSE-R-NPTF 3/4 Zoll

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Capota
Tamaño: 16 B
Perfil alto
Enclave único
Entrada lateral
1x NPTF 3/4 in
Material (capota/base): Fundición de aluminio
Recubierto de polvo
RAL 7037 (gris polvo)
Notas
Comparar
N.º de referencia: 09 30 516 1540
Han 16B-HSE-R-NPTF 3/4 Zoll
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Combinables
42
Accessories
6
Inserts
65
Frames
2
Detalles del producto
Identification
  • Category Hoods / Housings
  • Series of hoods/housings Han® B
  • Type of hood/housing Hood
  • Type High construction
Version
  • Size 16 B
  • Version Side entry
  • Number of cable entries 1
  • Cable entry 1x NPTF 3/4 in
  • Locking type Single locking lever
  • Field of application Standard hoods/housings for industrial connectors
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529
    IP65
    IP66
    IP67
Material properties
  • Material (hood/housing) Aluminium die-cast
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 7037 (dust grey)
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
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R1 (HL 1-3)
    R7 (HL 1-3)
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 203 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140909625
  • eCl@ss 27440202 Shell for industrial connectors