Productos combinables
Productos combinables NUEVO
N.º de referencia: 09 11 001 3096
Han 1 HC-TC650 fixing plate
Han 1 HC-TC650 fixing plate

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Placa de retención
para engaste Han® HC modular 650
Policarbonato (PC)
Notas
Comparar
N.º de referencia: 09 11 001 3096
Han 1 HC-TC650 fixing plate
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
  • Category Accessories
  • Series Han® HC Modular
  • Type of accessory Retaining plate
  • Description of the accessory for Han® HC Modular 650 Crimp
Technical characteristics
  • Limiting temperature -20 ... +125 °C
  • Ambient temperature -20 ... +50 °C
Material properties
  • Material (accessories) Polycarbonate (PC)
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
Commercial data
  • Packaging size 1
  • Net weight 6.7 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140016187
  • eCl@ss 27440392 Connector (accessories)
  • UNSPSC 24.0 39121400