Productos combinables
Productos combinables NUEVO
N.º de referencia: 33 22 143 5000 002
HPP 20p. Device Side Cable Assembly 5m
HPP 20p. Device Side Cable Assembly 5m

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Conjuntos de cable
Premontado en un lado
Cable de cobre (redondo)
Longitud de cable: 5 m
Notas
Comparar
N.º de referencia: 33 22 143 5000 002
HPP 20p. Device Side Cable Assembly 5m
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
  • Series HARTING PushPull (V4)
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    HARTING PushPull (V4) Thermoplastic
    Compact
  • Type of cable Copper cable (round)
Version
  • Cable length 5 m
  • Number of cores 20
  • Core structure 20x AWG 26
Technical characteristics
  • Contact spacing (termination side)
    1.9 mm
    2 mm
  • Contact spacing (mating side)
    1.9 mm
    2 mm
  • Rated current ‌ 2 A
  • Rated voltage 50 V
  • Clearance distance ≥ 1.2 mm
  • Creepage distance ≥ 1.9 mm
  • Insulation resistance >108 Ω
  • Contact resistance ≤ 20 mΩ
  • Limiting temperature -40 ... +80 °C
  • Insertion force ‌ 50 N
  • Withdrawal force ‌ 50 N
  • Mating cycles ≥ 100
  • Test voltage Ur.m.s.
    2 kV (contact-contact)
    2 kV (contact-ground)
  • Isolation group I (600 ≤ CTI)
  • Vibration resistance 10-500 Hz, 5 g, 0.35 mm, 10 sweep cycles acc. to IEC 61373 Category 1 Class B
  • Shock resistance 50 g / 11 ms, 3 shocks / axis and direction
Material properties
  • Material (insert) Polyamide (PA)
  • Colour (insert) Black
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Silver plated Termination side
    Silver plated Mating side
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Black
  • Material flammability class acc. to UL 94 V-0
Commercial data
  • Packaging size 1
  • Country of origin China
  • GTIN 5713140799264
  • eCl@ss 27060390 Ready-made data cable (unspecified)