Productos combinables
Productos combinables NUEVO
N.º de referencia: 33 48 CON 35P1 0
HARTING MPP ix Type B overmolded
HARTING MPP ix Type B overmolded

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Conectores
Conector Sobremoldeado
IDC terminación por desplazamiento del aislante
Corriente nominal: ‌1.5 A
Contactos: 8 + 2x GND
Aleación de cobre
PdNi ≥ 0.64 µm + Au ≥ 0.05 µm sobre Ni ≥ 2.6 µm Lado de acoplamiento, Sn ≥ 3 µm sobre Ni ≥ 1.8 µm Lado de terminación
PushPull
Diámetro: Tereftalato de polibutileno (PBT) / PA66
Grado de protección: IP65 / IP67
Notas
Comparar
N.º de referencia: 33 48 CON 35P1 0
HARTING MPP ix Type B overmolded
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Detalles del producto
Identification
  • Category Connectors
  • Series HARTING Mini PushPull
  • Identification HARTING ix Industrial®
  • Element Connector
  • Specification Overmoulded
  • Features Suitable for all PoE versions
Version
  • Termination method IDC insulation displacement termination
  • Shielding Fully shielded, 360° shielding contact
  • Number of contacts 8
  • Additional contacts + 2x GND
  • Coding Type B
  • Locking type PushPull
Technical characteristics
  • Conductor cross-section 0.09 ... 0.14 mm²
  • Conductor cross-section AWG 28 ... AWG 26
  • Wire outer diameter ≤1.15 mm
  • Rated current ‌ 1.5 A
  • Rated current 3 A per contact when used with 4 contacts (1,2,6,7)
  • Rated voltage
    ‌ 50 V AC
    ‌ 60 V DC
  • Transmission characteristics Cat. 6A Class EA up to 500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Insulation resistance >100 MΩ
  • Contact resistance ≤ 30 mΩ
  • Shielding resistance ≤ 100 mΩ
  • Limiting temperature -40 ... +70 °C
  • Storage temperature -60 ... +85 °C
  • Relative humidity
    95 % Non-condensing (operation)
    95 % Non-condensing (storage/transport)
  • Mating cycles ≥ 750
  • Degree of protection acc. to IEC 60529 IP65 / IP67
  • Cable diameter 5.5 ... 7.5 mm
  • Test voltage Ur.m.s. 0.5 kV
Material properties
  • Material (insert) Polyamide (PA)
  • Colour (insert) Black
  • Material (shielding)
    Stainless steel
    Ni ≥ 1.6 µm Mating side (shielding)
    Sn ≥ 0.9 µm over Ni ≥ 0.9 µm Termination side (shielding)
  • Material (contacts) Copper alloy
  • Surface (contacts)
    PdNi ≥ 0.64 µm + Au ≥ 0.05 µm over Ni ≥ 2.6 µm Mating side
    Sn ≥ 3 µm over Ni ≥ 1.8 µm Termination side
  • Material (hood/housing) Polybutylene terephthalate (PBT) / PA66
  • Colour (hood/housing) Black
  • Material (seal) HNBR / NBR
  • Colour (seal) Black
  • Material (locking) Polybutylene terephthalate (PBT)
  • Colour (locking) Yellow
  • Material flammability class acc. to UL 94 V-0
Specifications and approvals
  • Specifications
    IEC 61076-3-124
    EN 50173-1
Commercial data
  • Packaging size 1
  • Country of origin China
  • eCl@ss 27440114 Rectangular connector (for field assembly)
  • UNSPSC 24.0 39121408
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar