Productos combinables
Productos combinables NUEVO
N.º de referencia: 33 28 CON 19P4
HARTING M8T1 Hybrid Industrial female
HARTING M8T1 Hybrid Industrial female

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Conector de cable
Recto, Sobremoldeado
Hembra
Negro
Notas
Comparar
N.º de referencia: 33 28 CON 19P4
HARTING M8T1 Hybrid Industrial female
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Detalles del producto
Identification
  • Category Connectors
  • Series
    HARTING T1 Industrial
    Circular connectors M8
  • Element Cable connector
  • Specification
    Straight
    Overmoulded
Version
  • Gender Female
  • Shielding Fully shielded, 360° shielding contact
  • Number of contacts 4
  • Coding Single Pair Ethernet (SPE)
  • Locking type Screw locking
Technical characteristics
  • Rated current ‌ 4 A
  • Rated voltage ‌ 60 V DC
  • Transmission characteristics 600 MHz Bandwidth
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
  • Contact resistance ≤ 20 mΩ
  • Shielding resistance ≤ 100 mΩ
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 1,000
  • Degree of protection acc. to IEC 60529
    IP65 mated condition
    IP67 mated condition
  • Test voltage UDC
    1 kV (contact-contact)
    2.25 kV (contact-ground)
Material properties
  • Colour (hood/housing) Black
Specifications and approvals
  • Specifications
    IEC 63171-6
    IEEE 802.3bu (remote power supply over PoDL = Power over Data Line)
    IEEE 802.3cg (10BASE-T1)
    IEEE 802.3bw (100BASE-T1)
    IEEE 802.3bp (1000BASE-T1)
    IEEE 802.3ch (2.5GBASE-T1 / 5GBASE-T1 / 10GBASE-T1)
Commercial data
  • Packaging size 1
  • Country of origin China
  • eCl@ss 27440190 Industry connector (unspecified)
  • UNSPSC 24.0 39121409
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar