myHARTING Login
Configuradores
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Descargar catálogos
Descarga de datos de producto ePLAN
Descarga de datos de producto Zuken E3series
Canal YouTube de HARTING
Product Data Manager (only eng.)
Repairservice
Añadir a la lista de deseos
Eliminar de la lista de deseos
Productos combinables
Productos combinables
NUEVO
no hay datos disponibles
eShop
...
Miscellaneous
Cable connectors and cable assemblies
33 28 CON 16P2
N.º de referencia: 33 28 CON 16P2
HARTING M12 T1 Industrial straight
La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.
Resumen de caracterísiticas
Conector de cable
Recto
Macho
Corriente nominal: 4 A
PA66
Contactos: 2
Aleación de cobre (CuSn)
Chapado en oro (Cu/Au)
Notas
Comparar
N.º de referencia: 33 28 CON 16P2
HARTING M12 T1 Industrial straight
Notas
Comparar
All functionalities, price and availability after
sign in
.
Añadir a la lista de deseos
Eliminar de la lista de deseos
Distribuidores
Consultar por e-mail
Productos combinables
NUEVO
no hay datos disponibles
Overview
Detalles del producto
Descargas
Knowledge
Distribuidores
Detalles del producto
Descargas
Knowledge
Distribuidores
Detalles del producto
Identification
Category
Connectors
Series
HARTING T1 Industrial
Circular connectors M12
Element
Cable connector
Specification
Straight
Version
Gender
Male
Shielding
Shielded
Number of contacts
2
Locking type
Screw locking
Technical characteristics
Conductor cross-section [AWG]
AWG 22
Wire outer diameter
1.8 mm
Rated current
4 A
Rated voltage
63 V DC
Pollution degree
3
Transmission characteristics
600 MHz Bandwidth
Data rate
1 Gbit/s
Insulation resistance
>500 MΩ
Contact resistance
≤ 20 mΩ
Shielding resistance
≤ 100 mΩ
Tightening torque
1 Nm
Wrench size (knurled screw / knurled nut)
13
Limiting temperature
-40 ... +90 °C IP65
-30 ... +90 °C IP67
Relative humidity
93 % (40 °C)
Mating cycles
≥ 100
Degree of protection acc. to IEC 60529
IP65
IP67
Cable diameter
5.2 mm ± 0.2 mm
Isolation group
II
Material properties
Material (insert)
PA66
Material (contacts)
Copper alloy (CuSn)
Surface (contacts)
Gold plated (Cu/Au)
Material (hood/housing)
Thermoplastic polyurethane (TPU)
Colour (hood/housing)
Black
Specifications and approvals
Specifications
IEC 63171-6
IEEE 802.3bu (remote power supply over PoDL = Power over Data Line)
IEEE 802.3cg (10BASE-T1)
IEEE 802.3bw (100BASE-T1)
IEEE 802.3bp (1000BASE-T1)
Commercial data
Packaging size
1
Country of origin
China
eCl@ss
27460202 PCB connector (conductor connection)
Descargas
Download Package
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Cerrar
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Comparar