Productos combinables
Productos combinables NUEVO
Accessories
3
N.º de referencia: 20 95 000 0003 01
HAIIC MICA Basic STARTERKIT
HAIIC MICA Basic STARTERKIT

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
MICA
Basic
Notas
Comparar
Este producto ya no se puede solicitar. Por favor, contacte con su distribuidor local.
N.º de referencia: 20 95 000 0003 01
HAIIC MICA Basic STARTERKIT
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Accessories
3
Detalles del producto
Identification
  • Series HARTING IIC
  • Element MICA
  • Specification Basic
  • Features
    Designed for the harsh industrial environment
    Tested according industry and railway standards
    Ready for software customisation
    Adaptable, upgradeable hardware
    Power over Ethernet (PoE)
Version
  • Processor 1 GHz ARM
  • Memory
    1 GB RAM
    4 GB eMMC
    Up to 32 GB Flash (via Micro SD Card)
  • Operating system Linux
  • Fixing
    DIN rail mounting kit
    Wall mounting kit
  • Diagnostic display 2 LEDs to visualise the device status
  • Pack contents
    2095000000300, HAIIC MICA Base
    09488223756010, M12 X coded PushPull Cable Assembly, 1m
    21348400C79010, M12 Cable Assembly A-cod st/- m/- 1 m
Termination data
  • Supply voltage
    12 V DC
    24 V DC
  • Interfaces Ethernet (TCP/IP) 10/100 Mbit/s
Technical characteristics
  • Limiting temperature -25 ... +75 °C
  • Storage temperature -25 ... +85 °C
  • Relative humidity 5 ... 95 % Non-condensing
Material properties
  • Material (hood/housing) Aluminium
  • Surface (hood/housing) Powder-coated
  • Length 132 mm
  • Width 86 mm
  • Height 35 mm
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Specifications and approvals
  • Specifications EN 301489
  • Approvals CE
Commercial data
  • Packaging size 1
  • Net weight 852 g
  • Country of origin Germany
  • European customs tariff number 84714100
  • eCl@ss 90909090 Interim classification (unspecified)
Documentación
Ficha técnica

Mostrar información

Configuración de descarga

Mostrar información

Declaración de producto

Mostrar información

Configuración de descarga

Mostrar información

Links
Documentation
Software
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Comparar