Productos combinables
Productos combinables NUEVO
N.º de referencia: 33 04 411 0100 023
FO-BH-SQ 4Ch 50/125 OM3 - 2xLCdx, 10,0m
FO-BH-SQ 4Ch 50/125 OM3 - 2xLCdx, 10,0m

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Conjuntos de cable
Premontado por ambos lados
Cable de fibra óptica
Multimodo
Longitud de cable: 10 m
Notas
Comparar
N.º de referencia: 33 04 411 0100 023
FO-BH-SQ 4Ch 50/125 OM3 - 2xLCdx, 10,0m
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
  • Series Expanded beam
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 Expanded beam 4 channels
  • Connector 2 2x LC duplex
  • Type of cable FO cable
  • Description of the cable Multimode
Version
  • Cable length 10 m
  • Number of fibres 4
  • Fiber type 2x 2G50/125 OM3
Technical characteristics
  • Limiting temperature -40 ... +85 °C
  • Degree of protection acc. to IEC 60529 IP68
  • Cable diameter 3 mm
Material properties
  • Material (hood/housing) Aluminium
  • Colour (hood/housing) Black
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances
    Lead
    6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol
  • ECHA SCIP number 8a5c37c3-d5dc-469f-b994-a066c654819f
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 1
  • Net weight 386.75 g
  • Country of origin Latvia
  • European customs tariff number 85447000
  • GTIN 5713140801899
  • eCl@ss 27060390 Ready-made data cable (unspecified)