myHARTING Login
Configuradores
Produtos
Produtos
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Descargar catálogos
Descarga de datos de producto ePLAN
Descarga de datos de producto Zuken E3series
Canal YouTube de HARTING
Product Data Manager (only eng.)
Repairservice
Añadir a la lista de deseos
Eliminar de la lista de deseos
Productos combinables
Productos combinables
NUEVO
no hay datos disponibles
eShop
...
Miscellaneous
#x20;
09 48 CON 87P8 WH
N.º de referencia: 09 48 CON 87P8 WH
DualBoot RJ45 IP20 Cat.6A, 8pol., white
La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.
Resumen de caracterísiticas
Conectores
Conector de cable
Corriente nominal: 2 A
Contactos: 8
Chapado en oro
Notas
Comparar
N.º de referencia: 09 48 CON 87P8 WH
DualBoot RJ45 IP20 Cat.6A, 8pol., white
Notas
Comparar
All functionalities, price and availability after
sign in
.
Añadir a la lista de deseos
Eliminar de la lista de deseos
Distribuidores
Consultar por e-mail
Productos combinables
NUEVO
no hay datos disponibles
Overview
Detalles del producto
Descargas
Knowledge
Distribuidores
Detalles del producto
Descargas
Knowledge
Distribuidores
Detalles del producto
Identification
Category
Connectors
Series
RJ45
Identification
HARTING DualBoot RJ45
Element
Cable connector
Specification
Overmoulded
Version
Shielding
Shielded
Number of contacts
8
Connection data
Permissible voltage
1,000 V DC
Technical characteristics
Rated current
2 A
Rated voltage
24 V
Transmission characteristics
Cat. 6
A
Class E
A
up to 500 MHz
Data rate
10 Mbit/s
100 Mbit/s
1 Gbit/s
2.5 Gbit/s
5 Gbit/s
10 Gbit/s
Insulation resistance
>500 MΩ
Limiting temperature
-40 ... +80 °C in operation
-40 ... +80 °C During laying
Ambient temperature
-25 ... +60 °C in operation
-0 ... +50 °C During laying
Mating cycles
≥ 750
Degree of protection acc. to IEC 60529
IP20
Material properties
Surface (contacts)
Gold plated
Layer thickness
≥ 1.27 µm
Layer thickness
≥ 50 µinch
Colour (hood/housing)
White
Material flammability class acc. to UL 94
V-0
Specifications and approvals
Specifications
IEC 60603-7 Mating face
Commercial data
Packaging size
1
GTIN
5713140880719
eCl@ss
27440205 Contact insert for industrial connectors
ETIM
EC000438
UNSPSC 24.0
39121522
Descargas
Download Package
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Cerrar
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Comparar