Productos combinables
Productos combinables NUEVO
Combinables
4
Accessories
5
N.º de referencia: 09 65 362 7813
DSUB SV MA SSDP ANG73-254 25P GCPL3SLK4-
DSUB SV MA SSDP ANG73-254 25P GCPL3SLK4-

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Conector
Terminación de soldadura por ondas
Corriente nominal: ‌6.5 A
Macho
Tamaño: D-Sub 3
Resina termoplástica, rellena de fibra de vidrio (PBTP), Carcasa: acero chapado
Negro
Contactos: 25 Con contacto de puesta a tierra
Aleación de cobre
Metal noble sobre Ni
Notas
Comparar
NUEVO
Curvas deriva intensidad
N.º de referencia: 09 65 362 7813
DSUB SV MA SSDP ANG73-254 25P GCPL3SLK4-
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
5
Detalles del producto
Identification
  • Category Connectors
  • Series D-Sub
  • Identification Standard
  • Element Connector
  • Description of the contact
    Stamped
    Angled
Version
  • Termination method Wave soldering termination
  • Gender Male
  • Size D-Sub 3
  • Connection type 主板到子插件板
  • Number of contacts 25
  • further contacts 有接地針
  • Termination length 2.9 mm
  • PCB fixing 帶鎖板扣
  • Locking type Fixing flange with fitted screw lock 4-40 UNC
Technical characteristics
  • Distance between rows 2.54 mm
  • Contact spacing (termination side) 2.76 mm
  • Rated current ‌ 6.5 A
  • Clearance distance ≥ 1 mm
  • Creepage distance ≥ 1 mm
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 10 mΩ
  • Tightening torque ≤0.4 Nm 鎖止螺釘
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 83 N
  • Withdrawal force
    ≥ 7.8 N
    ≤ 56 N
  • Performance level 3
  • Mating cycles ≥ 50
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • PCB thickness ≥1.6 mm
  • Installation height ‌ 7.3 mm
  • Hot plugging
Material properties
  • Material (insert)
    熱塑性樹脂,玻璃纖維填充(PBTP)
    外殼:鍍鋼
  • Colour (insert) 黑色
  • Material (contacts) 銅合金
  • Surface (contacts) 鎳表面鍍貴金屬
  • Material flammability class acc. to UL 94 V-0
  • RoHS 符合豁免標準
  • RoHS exemptions 6(c):銅合金含鉛量高達 4 %
  • ELV status 符合豁免標準
  • China RoHS 50
  • REACH Annex XVII substances 不包含
  • REACH ANNEX XIV substances 不包含
  • REACH SVHC substances
  • REACH SVHC substances
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances
  • California Proposition 65 substances
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications DIN 41652
  • UL / CSA UL 1977 ECBT2.E102079
Commercial data
  • Packaging size 100
  • Net weight 12.98 g
  • Country of origin Czechia
  • European customs tariff number 85366990
  • GTIN 5713140078727
  • eCl@ss 27440214 D-Sub coupler