Productos combinables
Productos combinables NUEVO
N.º de referencia: 09 04 000 9909
DIN guiding set for shell housing type D
DIN guiding set for shell housing type D

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Abrazaderas de fijación
DIN Power, Versión corta
Termoplásticos
Negro
Notas
Comparar
N.º de referencia: 09 04 000 9909
DIN guiding set for shell housing type D
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
  • Category Accessories
  • Series DIN 41612
  • Identification Type D
  • Type of accessory Fixing brackets
  • Description of the accessory
    DIN Power
    Short version
Material properties
  • Material (accessories) Thermoplastic
  • Colour (accessories) Black
  • Material flammability class acc. to UL 94 V-2
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 100
  • Net weight 10.881 g
  • Country of origin Czechia
  • European customs tariff number 85389099
  • GTIN 5713140488663
  • eCl@ss 27440292 Connector component (accessories)